Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
electric_actuators
slider_types
LEF Electric Actuator Slider Type
11-LEFS_AC - Ball Screw Drive/Clean Room Specification:AC Servo Motor
SMC
...
slider_types
LEF Electric Actuator Slider Type
11-LEFS_AC - Ball Screw Drive/Clean Room Specification:AC Servo Motor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
11-LEFS25S2A-50
Vertical Mode
Expand Table
Reset filters
EN
1/5
Accuracy
ACCURACY
Size
SIZE [mm]
Motor type
MOTOR
Ball screw lead
LEAD
Stroke
STROKE [mm]
Table position
POS [mm]
Motor option
OPTION
Vacuum port
VACUUM
Positioning pin hole
HOLE
Actuator cable type
CABLE
Actuator cable length
LENGTH
Driver type
DRIVER
I/O connector
IO
Thread on/off
THREAD
1
|
11-LEFS25
2
|
11-LEFS32
3
|
11-LEFS40
(-) Basic type
25
(S2) AC Servomotor (Incremental encoder) 100W
(A) 12mm
50
0
(-) Without lock
(-) Left
(-) Housing B bottom
(-) Without cable
(-) Without cable
N/A
N/A
on
(-) Basic type
32
(S3) AC Servomotor (Incremental encoder) 200W
(A) 16mm
50
0
(-) Without lock
(-) Left
(-) Housing B bottom
(-) Without cable
(-) Without cable
N/A
N/A
on
(-) Basic type
40
(S4) AC Servomotor (Incremental encoder) 400W
(A) 20mm
150
0
(-) Without lock
(-) Left
(-) Housing B bottom
(-) Without cable
(-) Without cable
N/A
N/A
on
Menampilkan tampilan terkompresi (3 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Aksesori
Request for quote (RFQ)
SMC
- 11-LEFS_AC
Shorttext
Ball Screw Drive/Clean Room Specification:AC Servo Motor
Perubahan terakhir
26.01.2026 11:42:03
Unit
Kata kunci
AC Servo Motor
Ball Screw
Electric Actuator
Electric Actuators
Room
Slider
Slider Type
Types
Klasifikasi
By Functionality
BYFUNC_DRIVING Driving
BYFUNC_POSITIONING Positioning
BYFUNC_LINEAR_MOVEMENT Linear Movement
By Categories
Linear_Technology Linear Technology
Electric_motor Electric motor
Automation Automation
Food_Technology Food Technology
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-02-28-05 Linear servo motor
23-30-18-90 Electromechanical cylinder (unspecified)
23-19-03-01 Section cylinder
ECLASS 13.0
27-02-28-05 Linear servo motor
23-30-18-90 Electromechanical cylinder (unspecified)
23-19-03-01 Section cylinder
ECLASS 12.0
23-30-18-90 Electromechanical cylinder (unspecified)
ECLASS 6.2
23-30-18-90 Electromechanical cylinder (unclassified)
ETIM 10.0
EC003742 Electronic door cylinder
EC003176 Cylinder for lock
Compare multiple parts
Add at least 2 products with
Unggah geometri
Add one more to start
Bandingkan (0/4)