Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Solenoid Valves
High Pressure
2400 - 2/2-Way-Solenoid-Valve
Buerkert
Solenoid Valves
High Pressure
2400 - 2/2-Way-Solenoid-Valve
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2400-002370-2/2-Way-Solenoid-Valve
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
Bürkert-ITEM-No.
BUNR
Circuit function
WW
Orifice size
DN [mm]
Port connection
LTA
KV-value-water
KV [m*3/h]
Pressure range
DB
Material
WKST
Sealing material
DWST
voltage
SP [V]
Frequency
FR [Hz]
Weight
CNSMASSEXACT [kg]
1
2
3
4
5
6
7
8
9
10
11
002366
A
5.0
G1/4
0.6
1 - 200
brass
PEEK/FKM
24
DC
1.250
002367
A
5.0
G1/4
0.6
1 - 250
brass
PEEK/FKM
220-230
50
1.200
002369
A
8.0
G3/8
1.0
1 - 210
brass
PEEK/FKM
24
DC
0.708
132436
A
8.0
G3/8
1.0
1 - 250
brass
PEEK/FKM
24
50
1.400
002370
A
8.0
G3/8
1.0
1 - 250
brass
PEEK/FKM
230
50
1.400
000520
A
12.0
G1/2
2.6
1 - 250
stainless steel
PCTFE/FKM
24
DC
2.000
134690
A
12.0
G1/2
2.6
1 - 250
stainless steel
PCTFE/FKM
24
50
1.950
000422
A
12.0
G1/2
2.6
1 - 250
stainless steel
PCTFE/FKM
220-230
50
1.900
006725
A
12.0
G1/2
2.6
1 - 160
nickel-plated brass
PTFE/FKM
24
DC
2.000
000284
A
12.0
G1/2
2.6
1 - 160
nickel-plated brass
PTFE/FKM
24
50
1.950
000455
A
12.0
G1/2
2.6
1 - 160
nickel-plated brass
PTFE/FKM
220-230
50
2.020
Tampilkan tampilan terkompresi (11 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Buerkert
- 2400
Order number
002370
Shorttext
2/2-Way-Solenoid-Valve
Perubahan terakhir
06.10.2025 12:24:13
Unit
Kata kunci
General Purpose
Solenoid Valves
Solenoids
Klasifikasi
By Functionality
BYFUNC_ADJUSTING Adjusting
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-22-06 Electromagnetic valve equiqment
27-22-06-01 Magnetic valve
ECLASS 8.0
27-22-06 Electromagnetic valve equiqment
27-22-06-01 Magnetic valve
ECLASS 7.1
27-22-06 Electromagnetic valve equiqment
27-22-06-01 Magnetic valve
ECLASS 7.0
27-22-06 Electromagnetic valve equiqment
ECLASS 6.0
27-22-06 Solenoid valve
ETIM 10.0
EC010261 Solenoid valve
ETIM 6.0
EC001888 Magnet valve