Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Pinet
Hinges
Heavy duty hinges
Modulo range
5213779 - Half leaves for Modulo hinges - thickness 4 mm
Pinet
Hinges
Heavy duty hinges
Modulo range
5213779 - Half leaves for Modulo hinges - thickness 4 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
52-1-3779
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
PREVIEW
Reference
REF
Material
MATERIAL
Finish
FINISH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
weight
WEIGHT [g]
Link to PINET website
WEB
1
52-1-3779
304 stainless steel
deburred
100
60
4
8
225.3
https://webstore.pinet-industrie.com/en/products/25255-half-leaves-for-modulo-hinges-thickness-4-mm.html
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Pinet
- 5213779
Order number
52-1-3779
Shorttext
Half leaves for Modulo hinges - thickness 4 mm
Perubahan terakhir
23.02.2024 14:10:54
Unit
Kata kunci
Half
Heavy duty hinges
hinges
range
thickness
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties