2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6611908

Expand Table
EN
1/5
PREVIEW
Maßzeichnung
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
6611908
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port, Voltage 30 V, Cable length 5 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 4-pin + PE
4047101275735
Turck
TB-4M12-5-5/TXL
1
Deeplink
Tampilkan tampilan terkompresi (1 produk)
Order number6611908
ShorttextPassive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Perubahan terakhir25.01.2024 12:11:37
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties