2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8WD42205BE

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Signaling column, D=50 mm, individual element IP54, flashlight element, LED clear 24 V AC/DC
repeated-flash light element, with integrated LED, clear, 24 V AC/DC, diameter 50 mm Repeated-flash light element SIRIUS 8WD4 including light sources for modular installation of signaling columns, e.g. for visual and/or acoustic warning devices or for the control of complex processes.Thanks to the high degree of protection, the rugged devices are suitable for industrial use and are extremely resistant to shocks and vibrations. The secure bayonet mechanism allows easy installation as well as quick replacement of the light elements.In addition to a continuous light, flashlights, blinklights and rotating lights in various colors and voltages are available, as well as buzzers and sirens. They can be supplied with various diameters, optionally also with communication capability through connection to AS-Interface Optimum light distribution is achieved by using several LEDs in one light module.Feet, pipes, brackets, incandescent lamps, LEDs and pipe adapters are available as accessories.SIRIUS 8WD signaling columns - Modular and communication-capable with modern design.
4011209610279
8WD4220-5BE
8WD42205BE
Siemens AG
SIGNAL COLUMN DIAMETER 50 MM;
Tampilkan tampilan terkompresi (1 produk)
Order number8WD42205BE
ShorttextOptical module for signal tower
Perubahan terakhir19.09.2023 08:23:47
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-12-20 Optical module for signal tower

ECLASS 11.0

27-37-12-20 Optical module for signal tower

ECLASS 9.1

27-37-12-20 Optical module for signal tower
TransparentTransparent
TransparentTransparent
LEDLED
IP54IP54

ETIM 10.0

EC000232 Optical module for signal tower

ETIM 9.0

EC000232 Optical module for signal tower

ETIM 8.0

EC000232 Optical module for signal tower

ETIM 7.0

EC000232 Optical module for signal tower