2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8WD44400FA

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Signaling column buzzer element continuous tone or pulsating can be set, 115 V AC/DC
Buzzer element, continuous tone or pulsating, adjustable, 85 dB, black, 115 V AC, diameter 70 mm Buzzer element SIRIUS 8WD4 for modular installation of signaling columns, e.g. for visual and/or acoustic warning devices or for the control of complex processes.Thanks to the high degree of protection, the rugged devices are suitable for industrial use and are extremely resistant to shocks and vibrations. The secure bayonet mechanism allows easy installation as well as quick replacement of the acoustic elements. Acoustic elements can be adjusted in tone and volume.In addition to a continuous light, flashlights, blinklights and rotating lights in various colors and voltages are available, as well as buzzers and sirens. They can be supplied with various diameters, optionally also with communication capability through connection to AS-Interface Optimum light distribution is achieved by using several LEDs in one light module.Feet, pipes, brackets, incandescent lamps, LEDs and pipe adapters are available as accessories.SIRIUS 8WD signaling columns - Modular and communication-capable with modern design.
4011209497436
8WD4440-0FA
8WD44400FA
Siemens AG
SIGNALLING COLUMN
Tampilkan tampilan terkompresi (1 produk)
Order number8WD44400FA
ShorttextSignal column element, acoustic
Perubahan terakhir19.09.2023 08:25:18
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-12-37 Signal column element, acoustic

ECLASS 11.0

27-37-12-37 Signal column element, acoustic

ECLASS 9.1

27-37-12-37 Signal column element, acoustic
YesYes
ACAC
IP65IP65

ETIM 10.0

EC001261 Acoustic module for signal tower

ETIM 9.0

EC001261 Acoustic module for signal tower

ETIM 8.0

EC001261 Acoustic module for signal tower

ETIM 7.0

EC001261 Acoustic module for signal tower