Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
332 - 90° ELBOW
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
332 - 90° ELBOW
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
332040040
Vertical Mode
Expand Table
Semua negara/wilayah pemasok
Preferred catalog language
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
D [mm]
D1 [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
332016016
400
16X16
74.5
44.5
39.0
17.5
48.5
Polypropylene
16
450
332020020
400
20X20
86.0
50.0
46.0
22.0
78.0
Polypropylene
16
240
332025025
400
25X25
93.0
51.0
52.0
27.0
103.0
Polypropylene
16
195
332032032
400
32X32
121.0
69.0
62.5
33.5
177.0
Polypropylene
16
100
332040040
400
40X40
144.0
84.0
78.0
41.0
308.5
Polypropylene
16
60
332050050
400
50X50
158.5
89.0
91.0
51.0
442.0
Polypropylene
16
36
332063063
400
63X63
201.5
108.5
108.5
65.0
724.0
Polypropylene
16
24
332075075
400
75X75
220.0
124.0
129.0
77.0
1158.5
Polypropylene
16
12
332090090
400
90X90
223.3
146.5
150.0
91.5
1951.5
Polypropylene
16
8
332110110
400
110X110
293.5
168.0
176.0
111.5
2582.5
Polypropylene
16
4
Menampilkan tampilan terkompresi (10 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
ELYSEE
- 332
Order number
332040040
Shorttext
90° ELBOW
Perubahan terakhir
25.03.2024 10:15:06
Unit
Kata kunci
Compression Fittings
ELBOW
Epsilon
Serie
Series
Klasifikasi
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings