2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Q3LDQLKC4

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
advanced features
ADVANCED_FEATURES
bt radio
BT_RADIO
channel sizes
CHANNEL_SIZES
chipset
CHIPSET
description
DESCRIPTION
output power
OUTPUT_POWER
overview
OVERVIEW
product versions
PRODUCT_VERSIONS
size
SIZE
temperature range
TEMPERATURE_RANGE
1
Q3LDQLKC4
MU-MIMO
Bluetooth v5.0, BLE, ANT+ and backwards compatibility with v1.x and v2.x + enhanced data rate
20/ 40/ 80 MHz
QCA9377
BLUE bean is a high performance and ultra-low power surface mount USB module combining single-stream 11ac Wave2 Wi-Fi and Bluetooth® 5.0 in a very small form factor.
Up to 20 dBm
BLUE bean is IEEE 802.11b/g/n/a/ac Wave2 dual-band wireless LAN and Bluetooth 5.0 USB module optimised for small size and low power consumption. It is based on Qualcomm QCA9377-7 chipset. Has an integrated dual-band (2.4 and 5 GHz) 1x1 802.11ac Wave2 WiFi (supporting MU-MIMO) and Bluetooth® 5.0 transceivers and combined in to very small form factor (17 x 12 mm with RF connector and 24 x 12mm with integrated antenna). The radio module supports advanced power saving techniques. Bluetooth supports both Class1 and Class2 transmissions and advanced coexistence mechanisms allow it to work seamlessly with Wi-Fi ensuring good quality and high performance. BLUE bean software drivers are available for Linux, Windows 10 and Android operating systems.
BLUE bean A – integrated ceramic omni-directional dual-band antenna, BLUE bean C – connetorized version for external antenna
17 x 12 mm with connector and 24 x 12 mm with antenna
-40 to +85 C°
Tampilkan tampilan terkompresi (1 produk)
Order numberQ3LDQLKC4
Perubahan terakhir26.06.2024 07:44:54
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties