2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PC50CNB50BA

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Code
CODE
Sensing range
SENS [mm]
Sensitivity adjustment
SENADJ [°]
Sensing mode
SENMOD
Light type
LITYPE
Light wave lenght
LIWAVE [nm]
Switching output
SWOUT
Rated voltage
PW [Vdc]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Width
DIM1 [mm]
Depth
DIM2 [mm]
IP rating
IP
1
2
PC50CNB50BA
120÷500
270
Light/Dark switching
Infrared
850
1x NPN NC+NO antivalent
10÷30
200
40
Cable
Cubic, 50x50, plastic
17
50
IP67
PC50CNB50BAM1
120÷500
270
Light/Dark switching
Infrared
850
1x PNP NC+NO antivalent
10÷30
200
40
M12 plug
Cubic, 50x50, plastic
17
50
IP67
Tampilkan tampilan terkompresi (2 produk)
Order numberPC50CNB50BA
Perubahan terakhir24.03.2021 09:33:51
Unit

Klasifikasi

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties