2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

36154000A

Expand Table
1/5
Part number
ARTNR
Description
BE
Product family
POF
Description long
BEL
Type number
TYPE
Pack size
QNT
Width
W [mm]
Height
H [mm]
Depth
D [mm]
Weight
MASS [kg]
1
2
36154
hybrid switch, 3-pole or 1-pole switchable
OMUS®CrossBoard
hybrid switch, 3-pole or 1-pole switchable, electronic unit switch for resistive loads 25.0 A, for applications IEC, for resistive loads
OM25-H
1
36
160
130
0.552
36159
hybrid switch, 3-pole or 1-pole switchable
OMUS®CrossBoard
hybrid switch, 3-pole or 1-pole switchable, electronic unit switch for resistive loads 20.0 A, for applications UL, for resistive loads
OM25-H
1
36
160
130
0.552
Tampilkan tampilan terkompresi (2 produk)
Perubahan terakhir22.12.2025 09:09:20
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter
27-37-08-04 Motor management device

ECLASS 13.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter
27-37-08-04 Motor management device

ECLASS 12.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter
27-37-08-04 Motor management device

ECLASS 11.1

27-02-40-02 Engine starter
27-37-08-04 Motor management device

ECLASS 11.0

27-02-40-02 Engine starter
27-37-08-04 Motor management device

ECLASS 10.1

27-37-08-04 Motor management device
Design of the electrical connection11
Release class2
suitable for mounting onto standard rails1
supported protocol27
Voltage type1

ECLASS 9.0

27-37-08-04 Motor management device
Design of the electrical connection11
Release class2
suitable for mounting onto standard rails1
supported protocol27
Type of actuation1
Voltage type1

ETIM 10.0

EC001037 Motor starter/motor starter combination
EC002572 Motor management device

ETIM 9.0

EC001037 Motor starter/motor starter combination
EC002572 Motor management device

ETIM 8.0

EC001037 Motor starter/Motor starter combination
Supporting protocol for other bus systemsYes
Rail mounting possibleYes
With fuseYes
EC002572 Motor management device

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Supporting protocol for other bus systemsYes
Rail mounting possibleYes
With fuseYes
EC002572 Motor management device

ETIM 6.0

EC002572 Motor management device
Voltage type for actuating1