2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Doepke DFS4 063-4/0,03-F Audio Hz60 09144852

Expand Table
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Level of Geometry
LOG
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
Customs tariff number
CTN
Country of origin
COO
1
2
3
4
5
6
09134047
DFS2 040-2/0,03-F Audio Hz60
300
Doepke Residual current circuit-breakers 2-pole, 40 A, 0.03 A, Type F, Audio, N left or right
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 2 are two-terminal residual current circuit-breakers for single-phase networks. In the standard design, the compact devices are just two module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. RCCB of the DFS Audio series are optimised for protecting electric circuits that are connected to high-quality audio systems, such as record players, network streamers, amplifiers or sound systems for theatres and cinemas. They have a low-impedance design to enable an unrestricted current flow and undisturbed sound quality. Residual current circuit-breakers in the Hz design are intended for rated mains frequencies other than 50 Hz. The frequency range for tripping current detection remains unaffected by this. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; ideal for protecting high-quality audio components; optimised design for sound quality, e.g. silver-plated internal current conductors, silver-plated connection terminals etc; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left or right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: The Audio is primarily used in electric circuits with high-quality audiophile components, such as record players, CD players, network streamers, amplifiers, active loudspeakers or even sound systems for theatres or cinemas; Residual current type F ensures a high system availability due to its resistance to transient surge currents as well as the reliable detection of AC and pulsating residual currents with a rated frequency (50 Hz), even if other frequency components are present in the residual current. as may occur in modern audio devices with transformer or network parts.
4014712272231
Doepke Schaltgeräte GmbH
10
85363030
DE
09134046
DFS2 040-2/0,03-F Audio
300
Doepke Residual current circuit-breakers 2-pole, 40 A, 0.03 A, Type F, Audio, N left or right
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 2 are two-terminal residual current circuit-breakers for single-phase networks. In the standard design, the compact devices are just two module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. RCCB of the DFS Audio series are optimised for protecting electric circuits that are connected to high-quality audio systems, such as record players, network streamers, amplifiers or sound systems for theatres and cinemas. They have a low-impedance design to enable an unrestricted current flow and undisturbed sound quality. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; ideal for protecting high-quality audio components; optimised design for sound quality, e.g. silver-plated internal current conductors, silver-plated connection terminals etc; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left or right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: The Audio is primarily used in electric circuits with high-quality audiophile components, such as record players, CD players, network streamers, amplifiers, active loudspeakers or even sound systems for theatres or cinemas; Residual current type F ensures a high system availability due to its resistance to transient surge currents as well as the reliable detection of AC and pulsating residual currents with a rated frequency (50 Hz), even if other frequency components are present in the residual current. as may occur in modern audio devices with transformer or network parts; Hints: Also available as a 60 Hz version.
4014712242838
Doepke Schaltgeräte GmbH
10
85363030
DE
09144852
DFS4 063-4/0,03-F Audio Hz60
300
Doepke Residual current circuit-breakers 4-pole, 63 A, 0.03 A, Type F, for audiophile applications, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. RCCB of the DFS Audio series are optimised for protecting electric circuits that are connected to high-quality audio systems, such as record players, network streamers, amplifiers or sound systems for theatres and cinemas. They have a low-impedance design to enable an unrestricted current flow and undisturbed sound quality. Residual current circuit-breakers in the Hz design are intended for rated mains frequencies other than 50 Hz. The frequency range for tripping current detection remains unaffected by this. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; ideal for protecting high-quality audio components; optimised design for sound quality, e.g. silver-plated internal current conductors, silver-plated connection terminals etc; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: The Audio is primarily used in electric circuits with high-quality audiophile components, such as record players, CD players, network streamers, amplifiers, active loudspeakers or even sound systems for theatres or cinemas; Residual current type F ensures a high system availability due to its resistance to transient surge currents as well as the reliable detection of AC and pulsating residual currents with a rated frequency (50 Hz), even if other frequency components are present in the residual current. as may occur in modern audio devices with transformer or network parts.
4014712272194
Doepke Schaltgeräte GmbH
10
85363030
DE
09144853
DFS4 063-4/0,03-F Audio R Hz60
300
Doepke Residual current circuit-breakers 4-pole, 63 A, 0.03 A, Type F, for audiophile applications, N right
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. RCCB of the DFS Audio series are optimised for protecting electric circuits that are connected to high-quality audio systems, such as record players, network streamers, amplifiers or sound systems for theatres and cinemas. They have a low-impedance design to enable an unrestricted current flow and undisturbed sound quality. Residual current circuit-breakers in the Hz design are intended for rated mains frequencies other than 50 Hz. The frequency range for tripping current detection remains unaffected by this. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; ideal for protecting high-quality audio components; optimised design for sound quality, e.g. silver-plated internal current conductors, silver-plated connection terminals etc; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: The Audio is primarily used in electric circuits with high-quality audiophile components, such as record players, CD players, network streamers, amplifiers, active loudspeakers or even sound systems for theatres or cinemas; Residual current type F ensures a high system availability due to its resistance to transient surge currents as well as the reliable detection of AC and pulsating residual currents with a rated frequency (50 Hz), even if other frequency components are present in the residual current. as may occur in modern audio devices with transformer or network parts.
4014712272217
Doepke Schaltgeräte GmbH
10
85363030
DE
09144847
DFS4 063-4/0,03-F Audio R
300
Doepke Residual current circuit-breakers 4-pole, 63 A, 0.03 A, Type F, for audiophile applications, N right
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. RCCB of the DFS Audio series are optimised for protecting electric circuits that are connected to high-quality audio systems, such as record players, network streamers, amplifiers or sound systems for theatres and cinemas. They have a low-impedance design to enable an unrestricted current flow and undisturbed sound quality. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; ideal for protecting high-quality audio components; optimised design for sound quality, e.g. silver-plated internal current conductors, silver-plated connection terminals etc; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position right; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: The Audio is primarily used in electric circuits with high-quality audiophile components, such as record players, CD players, network streamers, amplifiers, active loudspeakers or even sound systems for theatres or cinemas; Residual current type F ensures a high system availability due to its resistance to transient surge currents as well as the reliable detection of AC and pulsating residual currents with a rated frequency (50 Hz), even if other frequency components are present in the residual current. as may occur in modern audio devices with transformer or network parts; Hints: Also available as a 60 Hz version.
4014712249059
Doepke Schaltgeräte GmbH
15
85363030
DE
09144846
DFS4 063-4/0,03-F Audio
300
Doepke Residual current circuit-breakers 4-pole, 63 A, 0.03 A, Type F, for audiophile applications, N left
Residual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. RCCB of the DFS Audio series are optimised for protecting electric circuits that are connected to high-quality audio systems, such as record players, network streamers, amplifiers or sound systems for theatres and cinemas. They have a low-impedance design to enable an unrestricted current flow and undisturbed sound quality. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; ideal for protecting high-quality audio components; optimised design for sound quality, e.g. silver-plated internal current conductors, silver-plated connection terminals etc; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: The Audio is primarily used in electric circuits with high-quality audiophile components, such as record players, CD players, network streamers, amplifiers, active loudspeakers or even sound systems for theatres or cinemas; Residual current type F ensures a high system availability due to its resistance to transient surge currents as well as the reliable detection of AC and pulsating residual currents with a rated frequency (50 Hz), even if other frequency components are present in the residual current. as may occur in modern audio devices with transformer or network parts; Hints: Also available as a 60 Hz version.
4014712242876
Doepke Schaltgeräte GmbH
10
85363030
DE
Menampilkan tampilan terkompresi (6 produk yang dapat dikonfigurasi)
Order number09144852
ShorttextDoepke Residual current circuit-breakers 4-pole, 63 A, 0.03 A, Type F, for audiophile applications, N left
LongtextResidual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. RCCB of the DFS Audio series are optimised for protecting electric circuits that are connected to high-quality audio systems, such as record players, network streamers, amplifiers or sound systems for theatres and cinemas. They have a low-impedance design to enable an unrestricted current flow and undisturbed sound quality. Residual current circuit-breakers in the Hz design are intended for rated mains frequencies other than 50 Hz. The frequency range for tripping current detection remains unaffected by this. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; ideal for protecting high-quality audio components; optimised design for sound quality, e.g. silver-plated internal current conductors, silver-plated connection terminals etc; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: The Audio is primarily used in electric circuits with high-quality audiophile components, such as record players, CD players, network streamers, amplifiers, active loudspeakers or even sound systems for theatres or cinemas; Residual current type F ensures a high system availability due to its resistance to transient surge currents as well as the reliable detection of AC and pulsating residual currents with a rated frequency (50 Hz), even if other frequency components are present in the residual current. as may occur in modern audio devices with transformer or network parts.
Perubahan terakhir15.12.2025 11:38:52
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Certificate REACHtrue
Certificate RoHStrue
Customs Tariff Number85363030
Description longResidual current circuit-breakers (RCCB) switch the power supply off if dangerous high residual currents occur. DFS 4 are two-terminal or two-terminal pair residual current circuit-breakers for single- or three-phase networks. In the standard design, the compact devices are just four module widths wide. They are available with many different residual current types and variants for rated currents up to 125 A. The large two-tier terminals can also accommodate large conductor cross-sections. The trip position of the multi-function toggle switch simplifies fault-finding. The free label software helps in the labelling process. Type F switches are mixed frequency sensitive. They protect against pulsating and AC residual currents as well as residual currents with mixed frequencies that differ from 50 Hz independent of the mains voltage. RCCB of the DFS Audio series are optimised for protecting electric circuits that are connected to high-quality audio systems, such as record players, network streamers, amplifiers or sound systems for theatres and cinemas. They have a low-impedance design to enable an unrestricted current flow and undisturbed sound quality. Residual current circuit-breakers in the Hz design are intended for rated mains frequencies other than 50 Hz. The frequency range for tripping current detection remains unaffected by this. Properties: sensitive to AC residual currents and pulsating DC residual currents at the mains frequency (type A) as well as AC residual currents with multiple frequency components not equal to 50 Hz; high immunity against surge currents and mains-voltage-operated secondary current impulses; ideal for protecting high-quality audio components; optimised design for sound quality, e.g. silver-plated internal current conductors, silver-plated connection terminals etc; compact design for all rated currents; high short-circuit resistance; double-sided two-tier terminals for large conductor cross-section and busbar; switch position indicator; viewing window for labels; multifunction switch toggle with three positions: "on", "off" and "tripped"; Connector C1 Neutral conductor position left; Mounting: quick fastening to mounting rail; any installation position; supply from any direction; Application areas: The Audio is primarily used in electric circuits with high-quality audiophile components, such as record players, CD players, network streamers, amplifiers, active loudspeakers or even sound systems for theatres or cinemas; Residual current type F ensures a high system availability due to its resistance to transient surge currents as well as the reliable detection of AC and pulsating residual currents with a rated frequency (50 Hz), even if other frequency components are present in the residual current. as may occur in modern audio devices with transformer or network parts.
Description shortDoepke Residual current circuit-breakers 4-pole, 63 A, 0.03 A, Type F, for audiophile applications, N left
GTIN-Code4014712272194
Order Number09144852
Product websitehttps://www.doepke.de/en/produkte/09144852
Quantity Minimum1
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-22-01 Residual current circuit breaker (RCCB)

ECLASS 13.0

27-14-22-01 Residual current circuit breaker (RCCB)
Assembly typeDIN rail
Installation depth69
rated current63
rated voltage400
Pole number4
Rated error current0.03
Residual current typeF
Selective type presentfalse
short-circuit breaking capacity10
Surge current resistance3
Width in units of measurement4
short-time delayed tripping presenttrue
Frequency60 Hz
degree of protectionIP20
Min. line cross section, rigid1.5 - 50
Max. line cross section, rigid1.5 - 50
min. connectable conductor cross-section multiple wire1.5 - 50
max. connectable conductor cross-section multiple wire1.5 - 50
Locking presenttrue
min. ambient temperature during operation-25 - 40
max. ambient temperature during operation-25 - 40
additional equipment possibletrue

ECLASS 12.0

27-14-22-01 Residual current circuit breaker (RCCB)
Assembly typeDIN rail
Voltage typeAC
Installation depth69
rated current63
rated voltage400
rated isolation voltage400
Pole number4
Rated error current0.03
Residual current typeF
Selective type presentfalse
short-circuit breaking capacity10
Surge current resistance3
Degree of soiling2
Width in units of measurement4
short-time delayed tripping presenttrue
explosion-protectedfalse
Frequency60 Hz
degree of protectionIP20
Min. line cross section, rigid1.5 - 50
Max. line cross section, rigid1.5 - 50
max. connectable conductor cross-section multiple wire1.5 - 50
min. connectable conductor cross-section multiple wire1.5 - 50
Locking presenttrue
max. ambient temperature during operation-25 - 40
min. ambient temperature during operation-25 - 40
additional equipment possibletrue
rated surge voltage invariability4

ETIM 10.0

EC000003 Residual current circuit breaker (RCCB)
Mounting methodDIN rail
Voltage typeAC
Built-in depth69
Rated current63
Rated voltage400
Rated insulation voltage Ui400
Number of poles4
Rated fault current0.03
Leakage current typeF
Selective protectionfalse
Short-circuit breaking capacity (Icw)10
Surge current capacity3
Pollution degree2
Width in number of modular spacings4
Short-time delayed trippingtrue
Explosion-prooffalse
Frequency60 Hz
Degree of protection (IP)IP20
Connectable conductor cross section solid-core1.5 - 50
Connectable conductor cross section multi-wired1.5 - 50
With interlocking devicetrue
Ambient temperature during operating-25 - 40
Additional equipment possibletrue
Rated impulse withstand voltage Uimp4

ETIM 9.0

EC000003 Residual current circuit breaker (RCCB)
Mounting methodDIN rail
Voltage typeAC
Built-in depth69
Rated current63
Rated voltage400
Rated insulation voltage Ui400
Number of poles4
Rated fault current0.03
Leakage current typeF
Selective protectionfalse
Short-circuit breaking capacity (Icw)10
Surge current capacity3
Pollution degree2
Width in number of modular spacings4
Short-time delayed trippingtrue
Explosion-prooffalse
Frequency60 Hz
Degree of protection (IP)IP20
Connectable conductor cross section solid-core1.5 - 50
Connectable conductor cross section multi-wired1.5 - 50
With interlocking devicetrue
Ambient temperature during operating-25 - 40
Additional equipment possibletrue
Rated impulse withstand voltage Uimp4

ETIM 8.0

EC000003 Residual current circuit breaker (RCCB)
Mounting methodDIN rail
Voltage typeAC
Built-in depth69
Rated current63
Rated voltage400
Rated insulation voltage Ui400
Number of poles4
Rated fault current0.03
Leakage current typeF
Selective protectionfalse
Short-circuit breaking capacity (Icw)10
Surge current capacity3
Pollution degree2
Width in number of modular spacings4
Short-time delayed trippingtrue
Explosion-prooffalse
Frequency60 Hz
Degree of protection (IP)IP20
Connectable conductor cross section solid-core1.5 - 50
Connectable conductor cross section multi-wired1.5 - 50
With interlocking devicetrue
Ambient temperature during operating-25 - 40
Additional equipment possibletrue
Rated impulse withstand voltage Uimp4

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_ElectricalEquipment