Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Deco Lighting
ARCHITECTURAL
Smart Controls
VECTOR 2
Lighting-Pendant-Deco-Vector_2
Deco Lighting
ARCHITECTURAL
Smart Controls
VECTOR 2
Lighting-Pendant-Deco-Vector_2
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AQATYVPAX
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
assembly code
ASSEMBLY_CODE
cable length
CABLE_LENGTH
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
circuit
CIRCUIT
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
color filter
COLOR_FILTER
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
dimming lamp color temperature shift
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
emit from line length
EMIT_FROM_LINE_LENGTH
1
2
3
4
MTJFEAGH4
60.000
D5020200
2
0
1
0
16777215
0
0
4
Pendant Linear Architectural Luminaire
-1
0
4
AQATYVPAX
15.000
D5020200
2
0
1
0
16777215
0
0
4
Pendant Linear Architectural Luminaire
-1
0
2
31SILY1VN
75.000
D5020200
2
0
1
0
16777215
0
0
4
Pendant Linear Architectural Luminaire
-1
0
5
A2H79XJN3
22.500
D5020200
2
0
1
0
16777215
0
0
4
Pendant Linear Architectural Luminaire
-1
0
3
Tampilkan tampilan terkompresi (4 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Deco Lighting
- Lighting-Pendant-Deco-Vector_2
Order number
AQATYVPAX
Perubahan terakhir
07.01.2025 13:44:34
Unit
Kata kunci
ARCHITECTURAL
Controls
Lighting
Smart
VECTOR
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
AQATYVPAX