Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Eurocell
Window and Door System - Logik
window_eurologik_fixed-light
Eurocell
Window and Door System - Logik
window_eurologik_fixed-light
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Z517ASN28
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
_bimspec_guid
VAR_BIMSPEC_GUID
_current revision
VAR_CURRENT_REVISION
always vertical
ALWAYS_VERTICAL
assetidentifier
ASSETIDENTIFIER
assettype
ASSETTYPE
barcode
BARCODE
chamfered_bead
CHAMFERED_BEAD
cill_125mm
CILL_125MM
cill_150mm
CILL_150MM
cill_180mm
CILL_180MM
cill_225mm
CILL_225MM
cill_85mm
CILL_85MM
cill_height
CILL_HEIGHT
1
Z517ASN28
0
0
1
Please record on commissioning
Fixed
Please record on commissioning
0
0
1
0
0
0
30.000
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Eurocell
- window_eurologik_fixed-light
Order number
Z517ASN28
Perubahan terakhir
20.06.2024 09:26:20
Unit
Kata kunci
Door System
Window
Klasifikasi
CNS
CNSERPBASE Object Properties