Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
36-doorcomponents-handle-hinge
handle_new
LB35B - Angle handle - diagonal pull with mounting plate - internal and external installation type
HEFA
...
handle_new
LB35B - Angle handle - diagonal pull with mounting plate - internal and external installation type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LB35BE-L160
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
Handle material
MAT1
Installation plate material
MAT2
Handle surface treatment
ST1
Surface treatment of installation plate
ST2
L
L [mm]
D
D [mm]
E
E [mm]
W
W [mm]
d
DD [mm]
d1
DD1 [mm]
T
T [mm]
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LB35BF-L120
LB35BF
Internal and external installation type - inclined pull type with mounting plate
SUM22L
SUS304
Black chrome plating
-
120
10
144
16
5.4
10.5
5
LB35BF-L125
LB35BF
Internal and external installation type - inclined pull type with mounting plate
SUM22L
SUS304
Black chrome plating
-
125
10
149
16
5.4
10.5
5
LB35BF-L160
LB35BF
Internal and external installation type - inclined pull type with mounting plate
SUM22L
SUS304
Black chrome plating
-
160
10
184
16
5.4
10.5
5
LB35BE-L48
LB35BE
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
burnishing
-
48
10
72
16
5.4
10.5
5
LB35BE-L66
LB35BE
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
burnishing
-
66
10
90
16
5.4
10.5
5
LB35BE-L88
LB35BE
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
burnishing
-
88
10
112
16
5.4
10.5
5
LB35BE-L100
LB35BE
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
burnishing
-
100
10
124
16
5.4
10.5
5
LB35BE-L110
LB35BE
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
burnishing
-
110
10
134
16
5.4
10.5
5
LB35BE-L120
LB35BE
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
burnishing
-
120
10
144
16
5.4
10.5
5
LB35BE-L125
LB35BE
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
burnishing
-
125
10
149
16
5.4
10.5
5
LB35BE-L160
LB35BE
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
burnishing
-
160
10
184
16
5.4
10.5
5
LB35BC-L48
LB35BC
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
Rolling polishing
-
48
10
72
16
5.4
10.5
5
LB35BC-L66
LB35BC
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
Rolling polishing
-
66
10
90
16
5.4
10.5
5
LB35BC-L88
LB35BC
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
Rolling polishing
-
88
10
112
16
5.4
10.5
5
LB35BC-L100
LB35BC
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
Rolling polishing
-
100
10
124
16
5.4
10.5
5
LB35BC-L110
LB35BC
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
Rolling polishing
-
110
10
134
16
5.4
10.5
5
LB35BC-L120
LB35BC
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
Rolling polishing
-
120
10
144
16
5.4
10.5
5
LB35BC-L125
LB35BC
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
Rolling polishing
-
125
10
149
16
5.4
10.5
5
LB35BC-L160
LB35BC
Internal and external installation type - inclined pull type with mounting plate
SUS304
SUS304
Rolling polishing
-
160
10
184
16
5.4
10.5
5
Tampilkan tampilan terkompresi (32 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
HEFA
- LB35B
Shorttext
Angle handle - diagonal pull with mounting plate - internal and external installation type
Perubahan terakhir
19.03.2025 09:16:24
Unit
Kata kunci
Diagonal
Internal
angle
external
handle
installation type
mounting plate
pull
Klasifikasi
CNS
CNSERPBASE Object Properties
Type Code
LB35BE-L160