2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

521.150

Expand Table
EN
1/5
Part no.
ARTNR
Info PDF
INFO
Description
BEZ
Width
X [mm]
1
2
3
4
5
6
7
8
9
10
11
12
521.050
INFO
Lockable full-width shelves - for the standard interior separation
50
521.062
INFO
Lockable full-width shelves - for the standard interior separation
62
521.075
INFO
Lockable full-width shelves - for the standard interior separation
75
521.100
INFO
Lockable full-width shelves - for the standard interior separation
100
521.125
INFO
Lockable full-width shelves - for the standard interior separation
125
521.150
INFO
Lockable full-width shelves - for the standard interior separation
150
521.175
INFO
Lockable full-width shelves - for the standard interior separation
175
521.200
INFO
Lockable full-width shelves - for the standard interior separation
200
521.225
INFO
Lockable full-width shelves - for the standard interior separation
225
521.250
INFO
Lockable full-width shelves - for the standard interior separation
250
521.300
INFO
Lockable full-width shelves - for the standard interior separation
300
521.450
INFO
Lockable full-width shelves - for the standard interior separation
450
Tampilkan tampilan terkompresi (12 produk)
Order number521.150
Perubahan terakhir09.01.2025 11:36:36
Unit