The ASN is a partially extending steel telescopic rail consisting of a guide rail and a slider. The compact and simple design is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty. When the guide rail is mounted to a structure, a very high rigidity system is created.
ASN
22
Catalogue
130
76.0
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
2
The ASN is a partially extending steel telescopic rail consisting of a guide rail and a slider. The compact and simple design is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty. When the guide rail is mounted to a structure, a very high rigidity system is created.
ASN
28
Catalogue
130
74.0
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
2
The ASN is a partially extending steel telescopic rail consisting of a guide rail and a slider. The compact and simple design is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty. When the guide rail is mounted to a structure, a very high rigidity system is created.
ASN
35
Catalogue
210
127.0
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
3
The ASN is a partially extending steel telescopic rail consisting of a guide rail and a slider. The compact and simple design is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty. When the guide rail is mounted to a structure, a very high rigidity system is created.
ASN
43
Catalogue
210
123.0
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
3
The ASN is a partially extending steel telescopic rail consisting of a guide rail and a slider. The compact and simple design is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty. When the guide rail is mounted to a structure, a very high rigidity system is created.
ASN
63
Catalogue
610
333.0
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
25
80
8
Menampilkan tampilan terkompresi (5 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Rollon - ASN
Shorttext
Steel telescopic rail, partial extension 50%, hardened raceways, high loads (max load 88494 N, max closed length 1970 mm)