2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES71944JD500AA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Type of electrical accessories
AAB374
Type of mechanical accessory
AAB376
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
6ES71336CV201AM0
6ES7133-6CV20-1AM0
SIMATIC ET 200SP BU cover 20 mm PU 5
SIMATIC ET 200SP, 5 BU covers, 20mm for protection of empty slots
4025515082071
Siemens
SIMATIC ET 200SP, 5 BU covers, 20mm for protection of empty slots
Cover
6ES71936CP022MA0
6ES7193-6CP02-2MA0
SIMATIC ET 200SP Color-coded labels CC02 PU 10
SIMATIC ET 200SP, 10 color-coded labels Color code CC02, for I/O modules, module-specific, for 16 push-in terminals
4025515080671
Siemens
SIMATIC ET 200SP, 10 color-coded labels Color code CC02, for I/O modules,\
Inscription field
6ES71336CV151AM0
6ES7133-6CV15-1AM0
SIMATIC ET 200SP BU cover 15 mm PU 5
SIMATIC ET 200SP, 5 BU covers, 15 mm. for protection of empty slots
4025515080725
Siemens
SIMATIC ET 200SP, 5 BU covers, 15 mm. for protection of empty slots
Cover
6ES71936CP712AA0
6ES7193-6CP71-2AA0
SIMATIC ET 200SP Color-coded labels CC71 PU 10
SIMATIC ET 200SP, 10 color-coded labels Color code CC71, for 10 AUX terminals, for BU type A0, with push-in terminals
4025515080695
Siemens
SIMATIC ET 200SP, 10 color-coded labels Color code CC71, for 10 AUX termin
Inscription field
6ES71936CP722AA0
6ES7193-6CP72-2AA0
SIMATIC ET 200SP Color-coded labels CC72 PU 10
SIMATIC ET 200SP, 10 color-coded labels Color code CC72, for 10 AUX terminals, for BU type A0, with push-in terminals
4025515080701
Siemens
SIMATIC ET 200SP, 10 color-coded labels Color code CC72, for 10 AUX termin
Inscription field
6ES71936CP032MA0
6ES7193-6CP03-2MA0
SIMATIC ET 200SP Color-coded labels CC03 PU 10
SIMATIC ET 200SP, 10 color-coded labels Color code CC03, for I/O modules, module-specific, for 16 push-in terminals
4025515080688
Siemens
SIMATIC ET 200SP, 10 color-coded labels Color code CC03, for I/O modules,\
Inscription field
6ES71936CP732AA0
6ES7193-6CP73-2AA0
SIMATIC ET 200SP Color-coded labels CC73 PU 10
SIMATIC ET 200SP, 10 color-coded labels Color code CC73, for 10 AUX terminals, for BU type A0, with push-in terminals
4025515080718
Siemens
SIMATIC ET 200SP, 10 color-coded labels Color code CC73, for 10 AUX termin
Inscription field
6ES71936SC001AM0
6ES7193-6SC00-1AM0
SIMATIC ET 200SP Shield connection For BaseUnits PU 5
SIMATIC ET 200SP, 5 shield terminals and 5 shield supports, for direct connection
4025515080978
Siemens
SIMATIC ET 200SP, 5 shield terminals and 5 shield supports, for direct con
6ES71936AR000AA0
6ES7193-6AR00-0AA0
SIMATIC ET 200SP BA 2x RJ45 From FS06
SIMATIC ET 200SP, BusAdapter BA 2xRJ45, 2 RJ45 sockets for PROFINET
4025515080930
Siemens
SIMATIC ET 200SP, BusAdapter BA 2xRJ45, 2 RJ45 sockets for PROFINET
Inscription field
6ES71936LF300AW0
6ES7193-6LF30-0AW0
SIMATIC ET 200SP Reference identification label Sheet with 16 labels, PU 10
SIMATIC ET 200SP, 160 reference designation labels, 10 mats (160 labels), for BA, BU, IM and I/O modules
4025515080534
Siemens
SIMATIC ET 200SP, 160 reference designation labels, 10 mats (160 labels),
Inscription field
6ES71944JD500AA0
6ES7194-4JD50-0AA0
SIMATIC ET 200pro Covers
SIMATIC DP, PROFINET IO Cover caps for push pull Sockets (SC RJ), 5 units per packing unit
4025515076414
Siemens
SIMATIC DP, PROFINET IO Cover caps for push pull Sockets (SC RJ), 5 units
6ES71946HB000AA0
6ES7194-6HB00-0AA0
SIMATIC ET 200eco PN Spare fuses PU 10
SIMATIC DP, PROFINET Spare fuses for Terminal block ET 200ECO PN 10 units per packing unit
4025515077367
Siemens
SIMATIC DP, PROFINET Spare fuses for Terminal block ET 200ECO PN 10 units
6ES71946MA000AA0
6ES7194-6MA00-0AA0
SIMATIC ET 200eco PN Profile screw PU 50
SIMATIC DP, PROFINET profile screw for mounting rail ET 200ECO PN 50 units per packing unit
4025515077374
Siemens
SIMATIC DP, PROFINET profile screw for mounting rail ET 200ECO PN 50 units
6ES71934JB000AA0
6ES7193-4JB00-0AA0
SIMATIC ET 200S Connector, female, 2x2-pin
2x2-pin female connector 2x2-pin female connector ET200S, Interface Module, KP32F, PN-PN coupler Grid size 5.08 mm cage clamp technology, internally bridged, color-coded
4025515077091
Siemens
2x2-pin female connector 2x2-pin female connector ET200S, Interface Module
Plug
6ES71944AB000AA0
6ES7194-4AB00-0AA0
SIMATIC DP Compensation connector M12
SIMATIC DP, M12 compensation plugs with integrated Pt1000 for reference junction compensation when connecting thermocouples
4025515078623
Siemens
SIMATIC DP, M12 compensation plugs with integrated Pt1000 for reference ju
Plug
6ES79720DA000AA0
6ES7972-0DA00-0AA0
SIMATIC DP RS 485 For PROFIBUS/MPI
SIMATIC DP, RS485 terminating resistor for terminating PROFIBUS/MPI networks
4025515063001
Siemens
SIMATIC DP, RS485 terminating resistor for terminating PROFIBUS/MPI networ
6ES71936CP622MA0
6ES7193-6CP62-2MA0
SIMATIC ET 200SP Color-coded labels CC62 PU 10
SIMATIC ET 200SP, 10 color identification labels, Color Code CC62, für PotDis-BU type P1, red, for 16 Push-in terminals
4047623408352
Siemens
SIMATIC ET 200SP, 10 color identification labels, Color Code CC62, für Po
Inscription field
6ES71946KB000AA0
6ES7194-6KB00-0AA0
SIMATIC ET 200 E-coding element type F
SIMATIC DP, spare part, E-coding plug for fail-safe distributed I/O ET 200, IP 65/67, 5-PINS, M12 1 piece per packing unit
4047623409205
Siemens
SIMATIC DP, spare part, E-coding plug for fail-safe distributed I/O ET 200
6ES71936CP122MT0
6ES7193-6CP12-2MT0
SIMATIC ET 200SP Color-coded labels CC12 PU 10
SIMATIC ET 200SP, 10 color identification labels, Color Code CC12, für PotDis-TB type P1, BR, red, for 18 Push-in terminals
4047623408475
Siemens
SIMATIC ET 200SP, 10 color identification labels, Color Code CC12, für Po
Inscription field
Tampilkan tampilan terkompresi (98 produk)
Order number6ES71944JD500AA0
Perubahan terakhir04.05.2022 06:30:26
Unit