Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Identification
Inductive identification
Inductive identification (accessories)
SIEMENS
...
Identification
Inductive identification
Inductive identification (accessories)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6GT20020JD10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
description of product type
AAO847
Number of content units per order unit
NOCUPEROU
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
6GT26900AD00
6GT2690-0AD00
MOBY D hood for antenna ANT D6 (serves as protection against accidental contact)
MOBY D shrouding cover for antenna ANT D6 (is used as touch protection)
4025515143284
Siemens
MOBY D shrouding cover for antenna ANT D6 (is used as touch protection)
cover for ANT D6
1
6GT20020ED00
6GT2002-0ED00
MOBY communication module ASM456 for PROFIBUS DP-V1 2 SLG can be connected wit
MOBY communication module ASM456 for PROFIBUS DP-V1 2 SLG can be connected without Connection block for PROFIBUS
4025515072010
Siemens
MOBY communication module ASM456 for PROFIBUS DP-V1 2 SLG can be connecte
ASM 456 communication module
1
6GT20021JD00
6GT2002-1JD00
RFID PROFINET/Ethernet Connection block, M12, 7/8" 5-pole for RF180C, RF182C
RFID PROFINET/Ethernet Connection block, M12, 7/8" 5-pole for RF180C, RF182C
4025515073857
Siemens
RFID PROFINET/Ethernet Connection block, M12, 7/8" 5-pole for RF180C, RF18
Connection block for RF18xC, M12, 7/8'' 5-pin
1
6GT20020JD00
6GT2002-0JD00
RFID communication module RF180C for PROFINET 2 readers can be connected witho
RFID communication module RF180C for PROFINET 2 readers can be connected without connection block for PROFINET
4025515073864
Siemens
RFID communication module RF180C for PROFINET 2 readers can be connected
RF180C communication module
1
6GT20022JD00
6GT2002-2JD00
RFID PROFINET/Ethernet Connection block, Push-pull RJ45 for RF180C, RF182C
RFID PROFINET/Ethernet Connection block, Push-pull RJ45 for RF180C, RF182C
4025515076513
Siemens
RFID PROFINET/Ethernet Connection block, Push-pull RJ45 for RF180C, RF182C
Connection block for RF18xC, push-pull
1
6GT28982AA00
6GT2898-2AA00
SIMATIC RF600 spacer for RF620T 155x 38x 12 mm (LxWxH), -25 to +70 °C Minimum or
SIMATIC RF600 spacer for RF620T 155x 38x 12 mm (LxWxH), -25 to +70 °C Minimum order quantity: 20
4011209742703
Siemens
SIMATIC RF600 spacer for RF620T 155x 38x 12 mm (LxWxH), -25 to +70 °C Min
Distance piece for RF620T
1
6GT20024JD00
6GT2002-4JD00
RFID Ethernet connection block, M12, 7/8" 4-pole for RF182C, RFID181EIP
RFID Ethernet connection block, M12, 7/8" 4-pole for RF182C, RFID181EIP
4025515076247
Siemens
RFID Ethernet connection block, M12, 7/8" 4-pole for RF182C, RFID181EIP
Connection block for RF18xC, M12, 7/8'' 4-pin
1
6GT20020EF00
6GT2002-0EF00
RFID communication module RF160C for PROFIBUS DP-V0 2 readers can be connected
RFID communication module RF160C for PROFIBUS DP-V0 2 readers can be connected without Connection block for PROFIBUS
4025515078722
Siemens
RFID communication module RF160C for PROFIBUS DP-V0 2 readers can be conn
RF160C communication module
1
6GT26900AH00
6GT2690-0AH00
MOBY D/RF300 ISO Quick change holder Stainless steel for MDS D139 and MDS D339
MOBY D/RF300 ISO Quick change holder Stainless steel for MDS D139 and MDS D339 Mounting with nut M8 Packing unit: 10 units
4042948557006
Siemens
MOBY D/RF300 ISO Quick change holder Stainless steel for MDS D139 and MDS
quick-change chuck MDS D139, D339
1
6GT26900AG00
6GT2690-0AG00
MOBY D/RF300 ISO spacer for MDS D160/MDS D460
MOBY D/RF300 ISO Spacer for MDS D160/MDS D460 Packing unit = Minimum order quantity: 50 units
4019169668897
Siemens
MOBY D/RF300 ISO Spacer for MDS D160/MDS D460 Packing unit = Minimum orde
Distance piece MDS D160 / MDS D460
1
6GT20020JD10
6GT2002-0JD10
RFID communication module RF182C for Ethernet TCP/IP 2 readers can be connected
RFID communication module RF182C for Ethernet TCP/IP 2 readers can be connected without connection block for Ethernet TCP/IP
4025515078173
Siemens
RFID communication module RF182C for Ethernet TCP/IP 2 readers can be con
RF182C communication module
1
6GT20020JD20
6GT2002-0JD20
RFID communication module RFID181EIP for Ethernet/IP 2 readers can be connected
RFID communication module RFID181EIP for Ethernet/IP 2 readers can be connected without connection block for Ethernet/IP
4025515078258
Siemens
RFID communication module RFID181EIP for Ethernet/IP 2 readers can be con
Communication module RFID 181EIP
1
6GT26900AK00
6GT2690-0AK00
MOBY D/RF300 ISO/RF200 spacer for MDS D124/D324/D424, RF320T D=35 mm
MOBY D/RF300 ISO/RF200 Spacer for MDS D124/D324/D424/D524 and RF320T Temperature range up to +180 °C Packing unit = Minimum order quantity: 20 units
4034106024215
Siemens
MOBY D/RF300 ISO/RF200 Spacer for MDS D124/D324/D424/D524 and RF320T Tempe
Distance piece MDS D124/D324/D424/RF320T
1
6GT26900AL00
6GT2690-0AL00
MOBY D/RF300 ISO/RF200 spacer for MDS D126/MDS D426, D=60 mm
MOBY D/RF300 ISO/RF200 Spacer for MDS D126/D426/D526 Temperature range up to +85 °C Packing unit = Minimum order quantity: 50 units
4034106024222
Siemens
MOBY D/RF300 ISO/RF200 Spacer for MDS D126/D426/D526 Temperature range up
Distance piece MDS D126 / MDS D426
1
6GT28902AB10
6GT2890-2AB10
SIMATIC RF600 antenna mounting 3-way kit stainless steel for RF600 readers and
SIMATIC RF600 antenna mounting 3-way kit stainless steel for RF600 readers and antennas, except RF620A and RF615A Packing unit 1 units
Siemens
SIMATIC RF600 antenna mounting 3-way kit stainless steel for RF600 reader
Bracket for readers and antennas
1
6GT26900AE00
6GT2690-0AE00
MOBY D/RF300 ISO/RF200 fixing hood
MOBY D/RF300 ISO/RF200 Fixing hood for MDS D423 RF330T Temperature range up to +100 °C Packing unit = Minimum order quantity: 10 units
4034106024925
Siemens
MOBY D/RF300 ISO/RF200 Fixing hood for MDS D423 RF330T Temperature range
Mounting cover for MDS D423/RF330T
1
6GT26900AH10
6GT2690-0AH10
MOBY D/RF300 ISO Quick change holder Stainless steel for MDS D139 and MDS D339
MOBY D/RF300 ISO Quick change holder Stainless steel for MDS D139 and MDS D339 With M10 female thread Packing unit: 10 units
4034106024932
Siemens
MOBY D/RF300 ISO Quick change holder Stainless steel for MDS D139 and MDS
quick-change chuck MDS D139, D339
1
6GT20020LA00
6GT2002-0LA00
RFID communication module RF120C for SIMATIC S7-1200 1 reader connectable RS-4
RFID communication module RF120C for SIMATIC S7-1200 1 reader connectable RS-422
4019169280198
Siemens
RFID communication module RF120C for SIMATIC S7-1200 1 reader connectable
RF120C communication module
1
6GT28900AB00
6GT2890-0AB00
SIMATIC RF600 DIN rail mounting kit for SIMATIC RF650R, RF680R, RF685R for mount
SIMATIC RF600 DIN rail mounting kit for SIMATIC RF650R, RF680R, RF685R for mounting on DIN rail 35mm, Mounting rail S7-300, Mounting rail S7-1500 scope of delivery: 1 adapter set consisting of 1 spring, 1 locking lever, 4 screws, 2 mounting wings
4047622250006
Siemens
SIMATIC RF600 DIN rail mounting kit for SIMATIC RF650R, RF680R, RF685R for
top hat rail mounting set for RF650R, RF68xR
1
Tampilkan tampilan terkompresi (39 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
SIEMENS
- Inductive identification (accessories)
Order number
6GT20020JD10
Perubahan terakhir
04.05.2022 06:30:27
Unit
Kata kunci
Electric engineering
Identification
Inductive identification
automation
process control engineering
Klasifikasi
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-28-04-92 Inductive identification (accessories)
ECLASS 9.1
27-28-04-92 Inductive identification (accessories)