Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TQJD_1
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TQJD_1
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-047-275 HG-TQJD50-B-WT
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Product Type
PRODUCTTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Colour
COLOUR
Opening Angle
OPENINGANGLE
Additional Function
ADDITIONALFUNCTION
Mounting Direction
MOUNTINGDIRECTION
Max. Lid Moment N/m per 1 pc
MAXLIDMOMENTNMPER1PC
Max. Lid Moment kgf.cm/1 pc
MAXLIDMOMENTKGFCM1PC
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
DIGITALBOOK
1
2
170-047-275
HG-TQJD50-B-WT
4510932223478
Butt Hinges
Hinge
Zinc Alloy
Paint
White
100°
Damper Torque Hinge|Adjustable
Horizontal
2.0~5.0
20.4~50.9
50
90
490
Link
170-047-276
HG-TQJD50-B-BL
4510932223485
Butt Hinges
Hinge
Zinc Alloy
Paint
Black
100°
Damper Torque Hinge|Adjustable
Horizontal
2.0~5.0
20.4~50.9
50
90
490
Link
Tampilkan tampilan terkompresi (2 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Sugatsune
- HG-TQJD_1
Perubahan terakhir
20.10.2025 13:45:16
Unit
Kata kunci
Component
HINGES
Hardware
Industrial
TORQUE HINGES
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
170-047-275
Type Code
HG-TQJD50-B-WT
GTIN-Code
4510932223478
Order Number
170-047-275
CNSPHYPROP Physical Properties