2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BM10QL-M5-L20

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
LX
thread
LW
Material main body
MAT
Main surface treatment
MAT1
Stopper material
SM
Stop color
SCL
Block hardness
BH
Attachment (1 hexagonal nut)material
FJ
Attachment (1 hexagonal nut) Surface treatment
FJ1
M
M [mm]
L
L [mm]
D
D [mm]
1
2
3
4
5
6
BM10QL-M3-L10
BM10QL
Flat headed cylindrical large stopper with wrench groove on threaded part
Coarse teeth
SUS304
-
Low elastic rubber
black
Shaw A57
SUS304
-
3
10.0
8
BM10QL-M4-L10
BM10QL
Flat headed cylindrical large stopper with wrench groove on threaded part
Coarse teeth
SUS304
-
Low elastic rubber
black
Shaw A57
SUS304
-
4
10.0
10
BM10QL-M5-L20
BM10QL
Flat headed cylindrical large stopper with wrench groove on threaded part
Coarse teeth
SUS304
-
Low elastic rubber
black
Shaw A57
SUS304
-
5
20.0
12
BM10QL-M6-L20
BM10QL
Flat headed cylindrical large stopper with wrench groove on threaded part
Coarse teeth
SUS304
-
Low elastic rubber
black
Shaw A57
SUS304
-
6
20.0
15
BM10QL-M8-L30
BM10QL
Flat headed cylindrical large stopper with wrench groove on threaded part
Coarse teeth
SUS304
-
Low elastic rubber
black
Shaw A57
SUS304
-
8
30.0
18
BM10QL-M10-L30
BM10QL
Flat headed cylindrical large stopper with wrench groove on threaded part
Coarse teeth
SUS304
-
Low elastic rubber
black
Shaw A57
SUS304
-
10
30.0
21
Menampilkan tampilan terkompresi (6 produk yang dapat dikonfigurasi)
ShorttextCylindrical head stopper stop screw · Flat head cylindrical large stopper - with wrench slot - adjustable type
Perubahan terakhir07.11.2025 00:59:17
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties