Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
C3-Small Parts / Magnets
BMK91 - Magnetic fluid sealing device/hollow shaft type
YIHEDA
yhd_fa
C3-Small Parts / Magnets
BMK91 - Magnetic fluid sealing device/hollow shaft type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BMK91-d10
Vertical Mode
Expand Table
Reset filters
EN
1/5
Code
CODE
type
TYPE
Shell material
MAT
Sealing medium material
MAT1
Operating temperature
WD [°C]
d
DD [mm]
d tol
DDTOL [mm]
Matching shaft diameter
PD [mm]
PD tol
PDTOL [mm]
D
D [mm]
D1
D1 [mm]
D2
D2 [mm]
P.C.D
PCD [mm]
L
L [mm]
L1
L1 [mm]
1
|
BMK91-d10
BMK91
Magnetic fluid sealing device/hollow shaft type
SUS316
magnetic fluid
-20~80°C
10
+0.03/+0.01
10
-0.01/-0.03
90
51
34
70
78.0
64.0
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
YIHEDA
- BMK91
Shorttext
Magnetic fluid sealing device/hollow shaft type
Perubahan terakhir
11.03.2026 08:03:49
Unit
Kata kunci
Automation
Electronic
Factory
Gallery
Parts
Sealing
fluid
magnetic
shaft type
Klasifikasi
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Unggah geometri
Add one more to start
Bandingkan (0/4)