Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
C3-Small Parts / Magnets
BMQ31 - Coated Magnet Disc Type Female Thread Type
YIHEDA
yhd_fa
C3-Small Parts / Magnets
BMQ31 - Coated Magnet Disc Type Female Thread Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BMQ31-D22
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
type
TYPE
Magnet base material
MAT1
Surface treatment of magnet base
SUR1
Magnet material
MAT2
Lining material
MAT3
Lining hardness
HAR
Heat-resistant temperature
TEM
D
D
M
M
Thread depth
DEP
H
H
Adsorption
ADS
web link
LINK
1
|
BMQ31-D22
BMQ31
Disc type•Internal thread type
steel
Galvanized
NdFeB
Silicone rubber (black)
Shore A75±5
80℃
22
M4
≥3
6.0
3.5
Website link
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
YIHEDA
- BMQ31
Shorttext
Coated Magnet Disc Type Female Thread Type
Perubahan terakhir
25.11.2025 10:51:25
Unit
Kata kunci
Automation
Coated
Disc Type
Electronic
Factory
Gallery
Magnet
Parts
internal thread
type
Klasifikasi
CNS
CNSERPBASE Object Properties