2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 31113 5401805 parallel pin 1x5

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Nominal diameter (d1)
D [mm]
Tolerance
TOL
Nominal length
L [mm]
Point height ~ (c)
A [mm]
1|1x5
2|1.5x5
3|1.5x6
4|1.5x8
5|2x5
6|2x6
7|2x8
8|2x10
9|2x12
10|2x14
11|2x16
12|2x18
5401805
ISO 2338
~VSM 12771 B
Stainless steel A4
1.0
m6
5
0.200
5401806
ISO 2338
~VSM 12771 B
Stainless steel A4
1.5
m6
5
0.300
5401807
ISO 2338
~VSM 12771 B
Stainless steel A4
1.5
m6
6
0.300
5401808
ISO 2338
~VSM 12771 B
Stainless steel A4
1.5
m6
8
0.300
5401811
ISO 2338
~VSM 12771 B
Stainless steel A4
2.0
m6
5
0.350
5401812
ISO 2338
~VSM 12771 B
Stainless steel A4
2.0
m6
6
0.350
5401813
ISO 2338
~VSM 12771 B
Stainless steel A4
2.0
m6
8
0.350
5401814
ISO 2338
~VSM 12771 B
Stainless steel A4
2.0
m6
10
0.350
5401815
ISO 2338
~VSM 12771 B
Stainless steel A4
2.0
m6
12
0.350
5401816
ISO 2338
~VSM 12771 B
Stainless steel A4
2.0
m6
14
0.350
5401817
ISO 2338
~VSM 12771 B
Stainless steel A4
2.0
m6
16
0.350
5401818
ISO 2338
~VSM 12771 B
Stainless steel A4
2.0
m6
18
0.350
Tampilkan tampilan terkompresi (49 produk)
Order number5401805
ShorttextParallel pins (ISO 2338; ~VSM 12771 B), stainless steel A4
Perubahan terakhir02.12.2024 17:09:28
Unit

Klasifikasi

ICS

21.060.50 Stifte. Nägel

CNS

CNSERPBASE Object Properties
Order Number5401805

ECLASS 11.1

23-10-01-01 Peg
Publication date of the dimensional standard (year-month)DIN EN 22338-B

ECLASS 9.1

23-10-01-01 Peg
Length5
Publication date of the dimensional standard (year-month)DIN EN 22338-B

ECLASS 6.2

23-10-01-01 Peg
standard letter to the standard numberDIN EN 22338
Length5
Publication date (year-month)DIN EN 22338-B

ECLASS 5.1

23-10-01-01 Peg
Diameter1.0
Standardized letter as designation of formDIN EN 22338
Length5
Publication date (year-month)DIN EN 22338-B

ECLASS 5.0

23-10-01-01 01
Norme dimensionDIN EN 22338-B
Diamètre nominal1.0
Forme de lettreB
Lettre de forme, conformDIN EN 22338
Longueur5