Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
21-locatingpin-bushingforfixture
locatingdowel
BR40A_D - Positioning Pin - Shoulder Type, Pressing Type, Tolerance Fixed Type - Small Head and Small Caliber Type
HEFA
...
locatingdowel
BR40A_D - Positioning Pin - Shoulder Type, Pressing Type, Tolerance Fixed Type - Small Head and Small Caliber Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BR40BU-D4-P2-L8-H1.2-Q4.1-T1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
TYPE
TYPE
material quality
MQ
hardness
HARDNESS
D
D [mm]
Tolerance of D
DT
P
P [mm]
Tolerance of P
PT
L
L [mm]
H
H [mm]
Q
Q [mm]
T
T [mm]
E
E [mm]
R
R [mm]
Add guidance department
JD
Change chamfer C
CN
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
BR40AU-D2-P1-L4-H1-Q2.1-T1
BR40AU
flat nose
SUS304
-
2
+0.008/+0.002
1.0
0/-0.01
4.0
1.0
2.1
1.0
0.0
0.2
nothing
nothing
BR40AU-D3-P1.5-L6-H1-Q3.1-T1
BR40AU
flat nose
SUS304
-
3
+0.008/+0.002
1.5
0/-0.01
6.0
1.0
3.1
1.0
0.0
0.3
nothing
nothing
BR40AU-D4-P2-L8-H1-Q4.1-T1
BR40AU
flat nose
SUS304
-
4
+0.012/+0.004
2.0
0/-0.01
8.0
1.0
4.1
1.0
0.0
0.4
nothing
nothing
BR40BK-D1-P1-L2-H1-Q1.1-T1
BR40BK
Spherical shape
SKS3
Quenching hardness 48~56HRC
1
+0.008/+0.002
1.0
0/-0.01
2.0
1.0
1.1
1.0
0.0
0.2
nothing
nothing
BR40BK-D2-P1-L4-H1-Q2.1-T1
BR40BK
Spherical shape
SKS3
Quenching hardness 48~56HRC
2
+0.008/+0.002
1.0
0/-0.01
4.0
1.0
2.1
1.0
0.0
0.2
nothing
nothing
BR40BK-D3-P1.5-L6-H1-Q3.1-T1
BR40BK
Spherical shape
SKS3
Quenching hardness 48~56HRC
3
+0.008/+0.002
1.5
0/-0.01
6.0
1.0
3.1
1.0
0.0
0.3
nothing
nothing
BR40BK-D4-P2-L8-H1.2-Q4.1-T1
BR40BK
Spherical shape
SKS3
Quenching hardness 48~56HRC
4
+0.012/+0.004
2.0
0/-0.01
8.0
1.2
4.1
1.0
0.0
0.4
nothing
nothing
BR40BU-D1-P1-L2-H1-Q1.1-T1
BR40BU
Spherical shape
SUS304
-
1
+0.008/+0.002
1.0
0/-0.01
2.0
1.0
1.1
1.0
0.0
0.2
nothing
nothing
BR40BU-D2-P1-L4-H1-Q2.1-T1
BR40BU
Spherical shape
SUS304
-
2
+0.008/+0.002
1.0
0/-0.01
4.0
1.0
2.1
1.0
0.0
0.2
nothing
nothing
BR40BU-D3-P1.5-L6-H1-Q3.1-T1
BR40BU
Spherical shape
SUS304
-
3
+0.008/+0.002
1.5
0/-0.01
6.0
1.0
3.1
1.0
0.0
0.3
nothing
nothing
BR40BU-D4-P2-L8-H1.2-Q4.1-T1
BR40BU
Spherical shape
SUS304
-
4
+0.012/+0.004
2.0
0/-0.01
8.0
1.2
4.1
1.0
0.0
0.4
nothing
nothing
BR40CK-D1-P1-L2-H2-Q1.1-T1
BR40CK
Cone head R-type
SKS3
Quenching hardness 48~56HRC
1
+0.008/+0.002
1.0
0/-0.01
2.0
2.0
1.1
1.0
0.0
0.2
nothing
nothing
BR40CK-D2-P1-L4-H2-Q2.1-T1
BR40CK
Cone head R-type
SKS3
Quenching hardness 48~56HRC
2
+0.008/+0.002
1.0
0/-0.01
4.0
2.0
2.1
1.0
0.0
0.2
nothing
nothing
BR40CK-D3-P1.5-L6-H2.8-Q3.1-T1
BR40CK
Cone head R-type
SKS3
Quenching hardness 48~56HRC
3
+0.008/+0.002
1.5
0/-0.01
6.0
2.8
3.1
1.0
0.0
0.3
nothing
nothing
BR40CK-D4-P2-L8-H3.7-Q4.1-T1
BR40CK
Cone head R-type
SKS3
Quenching hardness 48~56HRC
4
+0.012/+0.004
2.0
0/-0.01
8.0
3.7
4.1
1.0
0.0
0.4
nothing
nothing
BR40CU-D1-P1-L2-H2-Q1.1-T1
BR40CU
Cone head R-type
SUS304
-
1
+0.008/+0.002
1.0
0/-0.01
2.0
2.0
1.1
1.0
0.0
0.2
nothing
nothing
BR40CU-D2-P1-L4-H2-Q2.1-T1
BR40CU
Cone head R-type
SUS304
-
2
+0.008/+0.002
1.0
0/-0.01
4.0
2.0
2.1
1.0
0.0
0.2
nothing
nothing
BR40CU-D3-P1.5-L6-H2.8-Q3.1-T1
BR40CU
Cone head R-type
SUS304
-
3
+0.008/+0.002
1.5
0/-0.01
6.0
2.8
3.1
1.0
0.0
0.3
nothing
nothing
BR40CU-D4-P2-L8-H3.7-Q4.1-T1
BR40CU
Cone head R-type
SUS304
-
4
+0.012/+0.004
2.0
0/-0.01
8.0
3.7
4.1
1.0
0.0
0.4
nothing
nothing
Menampilkan tampilan terkompresi (32 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
HEFA
- BR40A_D
Shorttext
Positioning Pin - Shoulder Type, Pressing Type, Tolerance Fixed Type - Small Head and Small Caliber Type
Perubahan terakhir
05.01.2026 06:26:29
Unit
Kata kunci
Caliber
Positioning pin
Pressing
fixed type
shoulder type
small head
tolerance
type
Klasifikasi
CNS
CNSERPBASE Object Properties