Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Sammode
Balke
Sammode
Balke
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AE1YO4VTK
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
cladding
CLADDING
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
dimming technology
DIMMING_TECHNOLOGY
family
FAMILY
finition
FINITION
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
1
AE1YO4VTK
Anodized aluminum reflector Brass
White
Warm white (2700 K)
Luminaire fitted with 4m stainless steel braided cable and EU IP44 plug
Sammode
Dimming function using pushbutton on lamp
Balke
Brass
Indoor & Outdoor
2 grilles perforées inox
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Sammode
- Balke
Order number
AE1YO4VTK
Perubahan terakhir
03.07.2023 05:38:38
Unit
Klasifikasi
CNS
CNSERPBASE Object Properties