Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
ENS
EURO Guide elements for Moulds
C05H - Locating unit round
ENS
EURO Guide elements for Moulds
C05H - Locating unit round
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
C05H2654
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
D
D [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
LC
LC [mm]
LB
LB [mm]
D2
D2 [mm]
F
F [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
C05H1634
16
34
17
17
7
11
11
5MA
0.05
1.7131 61÷63 HRC
C05H2054
20
54
27
27
11
15
15
8MA
0.11
1.7131 61÷63 HRC
C05H2554
25
54
27
27
10
16
20
8MA
0.19
1.7131 61÷63 HRC
C05H2654
26
54
27
27
10
16
20
8MA
0.21
1.7131 61÷63 HRC
C05H3072
30
72
36
36
14
22
25
10MA
0.35
1.7131 61÷63 HRC
C05H3272
32
72
36
36
14
22
25
10MA
0.41
1.7131 61÷63 HRC
C05H4092
40
92
46
46
19
27
34
10MA
0.92
1.7131 61÷63 HRC
C05H4292
42
92
46
46
19
27
34
10MA
1.01
1.7131 61÷63 HRC
Tampilkan tampilan terkompresi (8 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
ENS
- C05H
Order number
C05H2654
Shorttext
Locating unit round
Perubahan terakhir
11.06.2020 13:35:46
Unit
Kata kunci
EURO
Guide elements
Locating
Moulds
round
unit
Klasifikasi
By Categories
Die_Set Die Set
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-13-04-15 Centering unit (standardized tool parts, tool and die)
ECLASS 9.1
21-13-04-15 Centering unit (standardized tool parts, tool and die)