2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CS20-12-500-12.5-6W-1

Expand Table
EN
1/5
Order number
CNSORDERNO
Pulley type
PT
Belt width
BW [mm]
Distance between the pulley
DBP [mm]
Reduction ratio of the gear head
RR
Motor power
MP [W]
Motor voltage
MV [V]
Motor specification
MS
1
CS20-12-500-12.5-6W-1
No symbol: Both side standard pulley
12
500
12.5
6
1: Single phase motor, 100V
No symbol: Induction motor
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Perubahan terakhir27.11.2025 07:30:15
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties