2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CSSK50-T-40-400-12.5-25WN-1

Expand Table
EN
1/5
Order number
CNSORDERNO
Belt width
BW [mm]
Distance between the pulley
DBP [mm]
Reduction ratio of the gear head
RR
Motor power
MP [W]
Motor direction
MD
Motor voltage
MV
Motor specification
MS
1
CSSK50-T-40-400-12.5-25WN-1
40
400
12.5
25
N: Normal
1 : Single phase motor, 100V
No symbol: Induction motor
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Order numberCSSK50-T-40-400-12.5-25WN-1
Perubahan terakhir11.07.2025 09:03:20
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties