Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
HPC
Mechanical drive components
Positioning and indexing
Index bolts (turn to unlock)
DIV/SS - Index bolt - Stainless steel - Turn to unlock. Simplified drawing
HPC
...
Positioning and indexing
Index bolts (turn to unlock)
DIV/SS - Index bolt - Stainless steel - Turn to unlock. Simplified drawing
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HPC - DIV16-6/SS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
REF
Position de lŽécrou
POS [mm]
Index bolt
POS1
D1
ØD
D [mm]
ØD2
D2 [mm]
L [mm]
L2 [mm]
L3 [mm]
B [mm]
B1 [mm]
H [mm]
SW [mm]
Fx30°
FX30
Spring force initial pressure F
F [N]
Spring force final pressure F2
F2 [N]
View
REP
Information
INFO
1
2
3
4
5
6
7
8
9
DIV12-5/SS
10.0
Pin out
M12
5
12
46.8
30
25
10.8
3.6
8
19
1.3
8
15
Simplified view
INFO
DIV12-6/SS
10.0
Pin out
M12
6
12
46.8
30
25
10.8
3.6
8
19
1.8
8
15
Simplified view
INFO
DIV12-8/SS
10.0
Pin out
M12
8
12
46.8
30
25
10.8
3.6
8
19
2.3
8
15
Simplified view
INFO
DIV16-6/SS
10.0
Pin out
M16
6
16
60.4
40
32
14.4
4.8
10
24
1.8
15
35
Simplified view
INFO
DIV16-8/SS
10.0
Pin out
M16
8
16
60.4
40
32
14.4
4.8
10
24
2.3
15
35
Simplified view
INFO
DIV16-10/SS
10.0
Pin out
M16
10
16
60.4
40
32
14.4
4.8
10
24
2.8
15
35
Simplified view
INFO
DIV20-8/SS
10.0
Pin out
M20
8
20
70.0
50
35
18.0
6.0
12
30
2.3
20
60
Simplified view
INFO
DIV20-10/SS
10.0
Pin out
M20
10
20
70.0
50
35
18.0
6.0
12
30
2.8
20
60
Simplified view
INFO
DIV20-12/SS
10.0
Pin out
M20
12
20
70.0
50
35
18.0
6.0
12
30
3.0
20
60
Simplified view
INFO
Menampilkan tampilan terkompresi (9 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
HPC
- DIV/SS
Order number
DIV16-6/SS
Shorttext
Index bolt - Stainless steel - Turn to unlock. Simplified drawing
Perubahan terakhir
25.04.2023 12:57:15
Unit
Kata kunci
Index
Index bolts
Indexing
Mechanical drive
Positioning
Simplified
Stainless steel
Turn
bolt
components
drawing
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties