Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Pedrotti
Normalised
Standard elements for injection and die casting molds
EDF Pierced spacers
EDF - Lowered nitrided cylindrical head ejector
Pedrotti
...
Standard elements for injection and die casting molds
EDF Pierced spacers
EDF - Lowered nitrided cylindrical head ejector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EDF- 18 x 40
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Ident number
IDNR
TYP
D1 [mm]
L
Exstruder
ESECUZIONE
Material
MATERIALE
D2 [mm]
1
2
3
4
5
6
EDF
10
40
Cementato, temperato, rettificato
UNI C 10
6.2
EDF
14
40
Cementato, temperato, rettificato
UNI C 10
8.3
EDF
18
40
Cementato, temperato, rettificato
UNI C 10
10.4
EDF
20
40
Cementato, temperato, rettificato
UNI C 10
12.5
EDF
25
40
Cementato, temperato, rettificato
UNI C 10
12.5
EDF
32
40
Cementato, temperato, rettificato
UNI C 10
16.5
Menampilkan tampilan terkompresi (6 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Pedrotti
- EDF
Shorttext
Lowered nitrided cylindrical head ejector
Perubahan terakhir
29.09.2021 07:25:30
Unit
Kata kunci
Lowered
Normalised
Standard
cylindrical head ejector
die casting
elements
injection
molds
nitrided
spacers
Klasifikasi
CNS
CNSERPBASE Object Properties
Type Code
EDF- 18 x 40