Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Structure Components
FGBE / FGBES - Rubber Bumper with Screw
FGBE-EE - Rubber Bumper with Screw
NBK (Nabeya Bi-tech Kaisha)
...
Structure Components
FGBE / FGBES - Rubber Bumper with Screw
FGBE-EE - Rubber Bumper with Screw
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FGBE-25-20-20-M6-EE-55
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog Number
CN
Diameter D
D [mm]
Height H
H [mm]
Diameter d
D1 [mm]
Thread
M
Pitch
P
Dimension Lf
LF [mm]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
FGBE-20-20-16-M6-EE-40
20
20
16
M6
1.00
6
FGBE-25-20-20-M6-EE-40
25
20
20
M6
1.00
6
FGBE-30-20-22-M8-EE-40
30
20
22
M8
1.25
8
FGBE-40-25-30-M8-EE-40
40
25
30
M8
1.25
8
FGBE-40-30-33-M8-EE-40
40
30
33
M8
1.25
8
FGBE-50-30-42-M10-EE-40
50
30
42
M10
1.50
10
FGBE-75-40-60-M12-EE-40
75
40
60
M12
1.75
12
FGBE-15-15-12-M4-EE-55
15
15
12
M4
0.70
4
FGBE-20-15-14-M6-EE-55
20
15
14
M6
1.00
6
FGBE-20-20-16-M6-EE-55
20
20
16
M6
1.00
6
FGBE-25-20-20-M6-EE-55
25
20
20
M6
1.00
6
FGBE-30-20-22-M8-EE-55
30
20
22
M8
1.25
8
FGBE-40-25-30-M8-EE-55
40
25
30
M8
1.25
8
FGBE-40-30-33-M8-EE-55
40
30
33
M8
1.25
8
FGBE-50-30-42-M10-EE-55
50
30
42
M10
1.50
10
FGBE-75-40-60-M12-EE-55
75
40
60
M12
1.75
12
FGBE-15-15-12-M4-EE-70
15
15
12
M4
0.70
4
FGBE-20-15-14-M6-EE-70
20
15
14
M6
1.00
6
FGBE-20-20-16-M6-EE-70
20
20
16
M6
1.00
6
Tampilkan tampilan terkompresi (27 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- FGBE-EE
Shorttext
Rubber Bumper with Screw
Perubahan terakhir
18.04.2023 02:57:04
Unit
Kata kunci
Bumper
Components
Machine elements
Rubber
Screw
Structure
Klasifikasi
By Categories
Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool
CNS
CNSERPBASE Object Properties