2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FK12

Expand Table
EN
1/5
Model No.
MODEL
d1
D1 [mm]
L
L [mm]
H
H [mm]
F
F [mm]
E
E [mm]
Dg6
DG6 [mm]
A
A [mm]
PCD
PCD [mm]
B
B [mm]
L1
L1 [mm]
T1
T1 [mm]
X
X [mm]
Y
Y [mm]
Z
Z [mm]
1
2
3
4
5
6
7
8
9
10
FK5
5
16.5
6
10.5
18.5
20
34
26
26
5.5
3.5
3.4
6.5
4
FK6
6
20.0
7
13.0
22.0
22
36
28
28
5.5
3.5
3.4
6.5
4
FK8
8
23.0
9
14.0
26.0
28
43
35
35
7.0
4.0
3.4
6.5
4
FK10
10
27.0
10
17.0
29.5
34
52
42
42
7.5
5.0
4.5
8
4
FK12
12
27.0
10
17.0
29.5
36
54
44
44
7.5
5.0
4.5
8
4
FK15
15
32.0
15
17.0
36.0
40
63
50
52
10.0
6.0
5.5
9.5
6
FK17
17
45.0
22
23.0
47.0
50
77
62
61
11.0
9.0
6.6
11
10
FK20
20
52.0
22
30.0
50.0
57
85
70
68
8.0
10.0
6.6
11
10
FK25
25
57.0
27
30.0
60.0
63
98
80
79
13.0
10.0
9.0
15
13
FK30
30
62.0
30
32.0
61.0
75
117
95
93
11.0
12.0
11.0
17.5
15
Tampilkan tampilan terkompresi (10 produk)
ShorttextSupport unit
Perubahan terakhir13.05.2022 02:26:22
Unit
Kata kunci

Klasifikasi

CNS

CNSERPBASE Object Properties