2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GVTWNU2-50-280-30-T1-ABM-15-H-B.

Expand Table
EN
1/5
Part Number
PN
Type
TP
Type Selection
MOD
B 10mm Increment
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
Pulley Holders Reversed
ALT13
Drive Section
ALT2
MP 1mm Increment
MP [mm]
Additional Counterbored Holes
ALT3
1
GVTWNU2-50-280-30-T1-ABM-15-H-B.
GVTWNU2,GVTWNS2
Inside
50
280
30
T1 (Single-Phase100~120V)
ABM (Brushless Motors AC)
15
H (General Purpose: Semi Transparent)
B (Oriental Motor)
w/o PK (Pulley Holders Reversed)
w/o MP (Drive Section)
0
w/o Additional Counterbored Holes
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextTiming Belt Conveyors GV Series/Brushless Motors (AC Input) - Dual Track Center Drive 2-Groove Frame Type (Pully Dia.30mm)
Perubahan terakhir25.04.2022 01:48:56
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties