Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Carlo Gavazzi
Sensors
Connectivity
IO Link Smart Configurator
Carlo Gavazzi
Sensors
Connectivity
IO Link Smart Configurator
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IO Link Smart Configurator - sctl55
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Code
CODE
IO Link interface
IOLINT
IO Link port connection type
IOLCON
IO Link port supply voltage
IOLSP [Vdc]
IO Link port max current
IOLCUR [mA]
Power supply
POWSUP
Wireless interface
WIR
LED indications
LED
Width
DIM1 [mm]
Height
DIM2 [mm]
Lenght
DIM3 [mm]
1
SCTL55
IO Link 1.1
1x M8 3-wires, 1x M8 4-wires, 1x M12 4-wires
24
80
Battery supplied with internal 3,8V LI-ION batteries, recharge via USB port
WiFi communication for IODD files download
front LED's for power supply, IO Link comm status, device output status, comm errors, battery status
90
62
222
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Carlo Gavazzi
- IO Link Smart Configurator
Order number
SCTL55
Perubahan terakhir
24.03.2021 09:33:50
Unit