2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1973.11075391

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPP
version
AUSF
width
B [mm]
width
B1 [mm]
width
B2 [mm]
width
B3 [mm]
width
B4 [mm]
diameter
D
Height
H [mm]
Height
H1 [mm]
Height
H2 [mm]
Height
H3 [mm]
Height
H4 [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
thread
G [mm]
thread
G1 [mm]
Operating
DRUCK [bar]
1
K1973.11075391
ohne Verdrehsicherung
75
56
20
32.5
12.1
10
61
39
5.0
16
14
110
80
32
49.8
56
M8
M7
6
Tampilkan tampilan terkompresi (1 produk)
Order numberK1973.11075391
ShorttextUNILOCK clamping module EGM 110-75
Perubahan terakhir23.01.2026 09:31:08
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties