2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KHE-4

Expand Table
EN
1/5
Part No.
PN
Americas ID
AMERSID
Asia Austrailia Pacific ID
APACID
Europe Middle East Africa ID
EMEAID
A Internal Thread Size
A
B Chamfer Location
B [INCH]
C Body Diameter
C [INCH]
E Base Diameter
E [INCH]
F Base Height
F [INCH]
G Body Height
G [INCH]
H Handle Height
H [INCH]
L Handle Length
L [INCH]
1
2
3
4
KHE-2
1085468
-
-
1/4-20
0.710
1.300
0.510
0.080
0.750
0.470
3.700
KHE-4
1085479
-
-
5/16-18
0.710
1.300
0.510
0.080
0.750
0.470
3.700
KHE-6
1085489
-
-
3/8-16
0.830
1.610
0.750
0.080
0.870
0.530
4.520
KHE-8
1085496
-
-
1/2-13
0.830
1.610
0.750
0.080
0.870
0.530
4.520
Tampilkan tampilan terkompresi (4 produk)
ShorttextTapped Hole Type Threaded Stud Type
Perubahan terakhir04.08.2014 15:03:24