2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UA12ASD04APM1IO

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Code
CODE
Sensing range
SENS [mm]
Blind zone
BLD [mm]
Analogue output
ANOUT
Switching output
SWOUT
Interface
INT
Rated voltage
PW [Vdc]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Diameter
DIM1 [mm]
Lenght
DIM2 [mm]
IP rating
IP
1
2
3
4
UA12ASD02APM1IO
20÷200
20
selectable 0÷10 V, 4÷20 mA, 0÷20 mA
selectable NPN/PNP/NO/NC/Push pull
IO Link
18÷30
150
40
M12 plug
M12, cylindric, nickel plated brass
12
65
IP67
UA12ASD04APM1IO
40÷400
40
selectable 0÷10 V, 4÷20 mA, 0÷20 mA
selectable NPN/PNP/NO/NC/Push pull
IO Link
18÷30
150
40
M12 plug
M12, cylindric, nickel plated brass
12
65
IP67
UA12ASD02BPM1IO
20÷200
20
-
2x selectable NPN/PNP/NO/NC/Push pull
IO Link
18÷30
150
40
M12 plug
M12, cylindric, nickel plated brass
12
65
IP67
UA12ASD04BPM1IO
40÷400
40
-
2x selectable NPN/PNP/NO/NC/Push pull
IO Link
18÷30
150
40
M12 plug
M12, cylindric, nickel plated brass
12
65
IP67
Tampilkan tampilan terkompresi (4 produk)
Perubahan terakhir27.03.2025 15:40:54
Unit

Klasifikasi

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties
Type CodeUA12ASD04APM1IO