2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MXQ12A-5-15Z-X2192

Expand Table
EN
1/5
Bore size
BORE
Body option
BODY
STROKEA [mm]
STROKEBA [mm]
Position
POS [mm]
Adjuster option
ADJUSTER
Auto switch
AUTOSWITCH
Lead wire length
LEAD
Number of auto switches
NUMBER
Made to order
OMSC
Thread on/off
THREAD
1
2
3
4
5
8
(A) Both sides piping type
5
15
0
(Z) Without adjuster
(-) Without autoswitch
N/A
N/A
(-X2192) Dual Stroke Cylinder
on
12
(A) Both sides piping type
5
15
0
(Z) Without adjuster
(-) Without autoswitch
N/A
N/A
(-X2192) Dual Stroke Cylinder
on
16
(A) Both sides piping type
5
15
0
(Z) Without adjuster
(-) Without autoswitch
N/A
N/A
(-X2192) Dual Stroke Cylinder
on
20
(A) Both sides piping type
5
15
0
(Z) Without adjuster
(-) Without autoswitch
N/A
N/A
(-X2192) Dual Stroke Cylinder
on
25
(A) Both sides piping type
5
15
0
(Z) Without adjuster
(-) Without autoswitch
N/A
N/A
(-X2192) Dual Stroke Cylinder
on
Menampilkan tampilan terkompresi (5 produk yang dapat dikonfigurasi)
ShorttextBoth Sides Piping Type/Dual Stroke Cylinder
Perubahan terakhir09.12.2025 09:18:24
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeMXQ12A-5-15Z-X2192