Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Sammode
Monceau
Sammode
Monceau
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3QAX9B4QT
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
cladding
CLADDING
color
COLOR
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
family
FAMILY
finition
FINITION
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
1
3QAX9B4QT
Anodized aluminum reflector Petrol
Coal
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 3 m cable, source and wall box.
Normal Studio
Monceau
Petrol
Indoor & Outdoor
Grille perforée laquée Coal
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Sammode
- Monceau
Order number
3QAX9B4QT
Perubahan terakhir
03.07.2023 05:40:46
Unit
Klasifikasi
CNS
CNSERPBASE Object Properties