2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

50.02.0002

Expand Table
EN
1/5
Article number
ARTIKELNR
Description
BZ1
Material (DE)
MTR
Surface
OBRFL
Measure
ABM
Colour
FRB
Gewicht stk
GW1 [kg/stk]
Material (EUR)
MTR1
1
50.02.0002
Pad Plate C M20
Aluminium
tumbled
100 x 100 mm
Alu natural
0,38
EN AW-2017A T4
Tampilkan tampilan terkompresi (1 produk)
Order number50.02.0002
ShorttextSeries 50
Perubahan terakhir21.07.2025 13:15:04
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties