Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
S
SIM
SIM - Plug socket with cable
Festo
Products (A - Z)
S
SIM
SIM - Plug socket with cable
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5105632 SIM-M12-8GD-20-PU
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
159428
SIM-M12-3GD-2,5-PU
0.084
4052568071554
Yes
No
-
-
-
159429
SIM-M12-3GD-5-PU
0.134
4052568071561
Yes
No
-
-
-
164259
SIM-M12-4GD-5-PU
0.145
4052568073411
Yes
No
-
-
-
175715
SIM-M12-5GD-2,5-PU
0.087
4052568075248
Yes
No
-
-
-
175716
SIM-M12-5GD-5-PU
0.158
4052568075255
Yes
No
-
-
-
525616
SIM-M12-8GD-2-PU
0.126
4052568082888
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
525618
SIM-M12-8GD-5-PU
0.343
4052568082901
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
570008
SIM-M12-8GD-10-PU
0.560
4052568100902
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
5105631
SIM-M12-8GD-15-PU
0.896
4052568276539
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
8031286
SIM-M12-8GD-15-PU
Not catalogue product
0.896
Yes
No
-
-
-
5105632
SIM-M12-8GD-20-PU
0.000
4052568276546
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
8031067
SIM-M12-8GD-20-PU
Not catalogue product
0.000
Yes
No
-
-
-
5105633
SIM-M12-8GD-25-PU
0.000
4052568276553
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
8031068
SIM-M12-8GD-25-PU
Not catalogue product
0.000
Yes
No
-
-
-
159430
SIM-M12-3WD-2,5-PU
0.081
4052568071578
Yes
No
-
-
-
159431
SIM-M12-3WD-5-PU
0.135
4052568071585
Yes
No
-
-
-
164258
SIM-M12-4WD-5-PU
0.148
4052568073404
Yes
No
-
-
-
159432
SIM-M12-3WD-2,5-PSL-PU
0.080
4052568071592
Yes
No
-
-
-
159433
SIM-M12-3WD-5-PSL-PU
0.156
4052568071608
Yes
No
-
-
-
Tampilkan tampilan terkompresi (51 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Festo
- SIM
Order number
5105632
Shorttext
Plug socket with cable
Perubahan terakhir
02.05.2025 13:19:05
Unit
Kata kunci
Cable
Plug socket
Products
Klasifikasi
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 8.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.2
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 22
ETIM 10.0
EC001855 Sensor-actuator patch cord