Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Delivery part
Flat belt conveyor
SSJ41AS - Intermediate drive double row synchronous toothed belt type Ø 30
PRiCi FA
Delivery part
Flat belt conveyor
SSJ41AS - Intermediate drive double row synchronous toothed belt type Ø 30
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SSJ41AS-50-L280-W6-TA220-IM-S25-H-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
XC Material
MAT1
MOTOR Material
MAT2
DL Material
MAT3
XC Surface treatment
SUR
MOTOR Surface treatment
SUR2
DL Surface treatment
SUR3
Code
CODE
BB
VAR10 [mm]
L
VAR15 [mm]
W
VAR20 [W]
V
VAR25 [V]
GG
VAR30
SB
VAR35
PD
VAR40
1
SSJ41AS-50-L280-W6-TA220-IM-S25-H-A
Aluminum material
Aluminum material
Aluminum material
Natural Anode Treatment
-
-
SSJ41AS
50
280
6
TA220
IM
25
H
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
PRiCi FA
- SSJ41AS
Order number
M_GVTWNS-50-L280-W6-TA220-IM-S25-H-A
Shorttext
Intermediate drive double row synchronous toothed belt type Ø 30
Perubahan terakhir
17.10.2023 03:12:17
Unit
Kata kunci
Delivery
Flat belt
conveyor
part
Klasifikasi
CNS
CNSERPBASE Object Properties