2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

cm22d0a

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Code
CODE
Functionalities
SAFFUN
Safety channels
SAFCH
Start/Reset type
START
Safety outputs
OUT
Auxiliary outputs
AUXOUT
Safety compliancy
SAFE
Max output current
MXCUR [mA]
Rated voltage Vdc
PWDC [Vdc]
Rated voltage Vac
PWAC [Vac]
1
2
3
4
CL20D2A
Lift levelling
2
Manual/Automatic
2x OSSD instantaneous outputs
1x NO OSSD + 1x NC OSSD outputs
Cat.4, Ple, SIL3, SIL3cl, EN81-20, EN81-50
400
24
24
CM22D0A
E-Stop, E-Gate, ESPE Light curtains, Non-contact switches, Interlocks, Limit switches, Safety mats
2
Manual/Automatic
Configurable 2x OSSD instantaneous + 2x OSSD delayed outputs
-
Cat.4, Ple, SIL3, SIL3cl
400
24
24
CM30D1A
E-Stop, E-Gate, ESPE Light curtains, Non-contact switches, Interlocks, Limit switches, Safety mats
2
Manual/Automatic
3x OSSD instantaneous outputs
1x NC OSSD output
Cat.4, Ple, SIL3, SIL3cl
400
24
24
CM40D0A
E-Stop, E-Gate, ESPE Light curtains, Non-contact switches, Interlocks, Limit switches, Safety mats
2
Manual/Automatic
4x OSSD instantaneous outputs
-
Cat.4, Ple, SIL3, SIL3cl
400
24
24
Tampilkan tampilan terkompresi (4 produk)
Order numberCM22D0A
ShorttextOSSD Outputs
Perubahan terakhir08.03.2022 16:02:37
Unit

Klasifikasi

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties