2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TLAX26-0300

Expand Table
EN
1/5
long description
INFO1
Code
CODE
Type
TYP
Size
SIZE
Length
L [mm]
Stroke
H [mm]
Position
POS
P [mm]
N° of access holes
NOH
A
A [mm]
B
B [mm]
D
D [mm]
E
E [mm]
F
F [mm]
1
2
The TLAX is a roller telescopic rail with stainless steel elements. It provides excellent smooth and play-free running performance, along with high load capacities and low deflection thanks to the rigid intermediate element. Main advantages:• High corrosion resistance thanks to rails and intermediate element in AISI304 and rollers in hardened AISI 440C.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Excellent reliability in dirty environments thanks to large rolling elements and sliders with wipers.• Wide operating temperature range from -20°C to +80°C.
TLAX26-0300
TLAX
26
300
300
Closed
30
4
65
23.0
26.0
35
Ø 6.5
The TLAX is a roller telescopic rail with stainless steel elements. It provides excellent smooth and play-free running performance, along with high load capacities and low deflection thanks to the rigid intermediate element. Main advantages:• High corrosion resistance thanks to rails and intermediate element in AISI304 and rollers in hardened AISI 440C.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Excellent reliability in dirty environments thanks to large rolling elements and sliders with wipers.• Wide operating temperature range from -20°C to +80°C.
TLAX40-0500
TLAX
40
500
500
Closed
50
6
90
28.3
39.5
50
Ø 9
Menampilkan tampilan terkompresi (2 produk yang dapat dikonfigurasi)
ShorttextStainless steel telescopic rail, full extension, radial ball bearings (max load 2133 N, max closed length 1600 mm)
Perubahan terakhir27.08.2024 13:43:38
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeTLAX26-0300
CNSPHYPROP Physical Properties