Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
fluid_control_equipment
process_valves
general_use
VXK 2 Port Solenoid Valve with Built-in Y-strainer
VXK3 - Direct Operated 2 Port Solenoid Valve/with Built-in Y-strainer(For Oil)
SMC
...
VXK 2 Port Solenoid Valve with Built-in Y-strainer
VXK3 - Direct Operated 2 Port Solenoid Valve/with Built-in Y-strainer(For Oil)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
VXK2110A-01-1G1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GUI
Model
MODEL1
Orifice size
SIZE
Valve/Body configuration
BODY
Solenoid valve option
OPTION
Suffix
SUFFIX
Port size
PORT
Thread type
THREAD
Rated voltage
VOLTAGE
Electrical entry
LEAD
Built-in full-wave rectifier type
RECTIFIER
Bracket
BRACKET
1
2
3
VXK21
VXK21
(1) 2mm dia
(0) N.C./Single unit
(A) Oil (Seal:FKM/Body:C37/Cu/Coil insulation type:B)
(-) None
(01) 1/8
(-) Rc
(1) 100 VAC 50/60 Hz
(G) Grommet
(-) None
(-) None
VXK22
VXK22
(2) 3mm dia
(0) N.C./Single unit
(A) Oil (Seal:FKM/Body:C37/Cu/Coil insulation type:B)
(-) None
(02) 1/4
(-) Rc
(1) 100 VAC 50/60 Hz
(G) Grommet
(-) None
(-) None
VXK23
VXK23
(2) 3mm dia
(0) N.C./Single unit
(A) Oil (Seal:FKM/Body:C37/Cu/Coil insulation type:B)
(-) None
(02) 1/4
(-) Rc
(1) 100 VAC 50/60 Hz
(G) Grommet
(-) None
(-) None
Menampilkan tampilan terkompresi (3 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
SMC
- VXK3
Shorttext
Direct Operated 2 Port Solenoid Valve/with Built-in Y-strainer(For Oil)
Perubahan terakhir
27.01.2026 19:55:33
Unit
Kata kunci
Direct Operated
Equipment
Fluid Control
General Use
Port
Port Solenoid Valve
Process Valves
Solenoid
Universal Valves
Klasifikasi
By Categories
Valve Valve
Automation Automation
Process_Engineering Process Engineering
Food_Technology Food Technology
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-22-06-01 Magnetic valve
ECLASS 13.0
27-22-06-01 Magnetic valve
ECLASS 10.1
27-29-24-02 Process valve (pneumatics)
ECLASS 6.2
27-29-24-02 Process valve (pneumatics)
ETIM 10.0
EC010261 Solenoid valve