Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
C4-Springs / Gas Springs
YMSY - American standard rectangular spring · heavy-duty spring (gold)
YIHEDA
yhd_fa
C4-Springs / Gas Springs
YMSY - American standard rectangular spring · heavy-duty spring (gold)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
YMSY-D9.53-L25.4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
Types of
TYPE
material
MAT
Maximum compression
MAXI
D
D [mm]
L
L [mm]
L tolerance
LTOL [mm]
Dd
DDD [mm]
Spring constant N/mm
FIX
F (300,000 times F=Lx25%)
CP1 [mm]
load (300,000 times F=Lx25%)
LOAD [N]
web link
LINK
1
|
YMSY-D9.53-L25.4
YMSY
Heavy load type
9254V
Lx25%
9.53
25.4
±3%
4.76
20.30
6.4
129.0
WEBxxx
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
YIHEDA
- YMSY
Shorttext
American standard rectangular spring · heavy-duty spring (gold)
Perubahan terakhir
25.11.2025 10:51:25
Unit
Kata kunci
American standard
Automation
Electronic
Factory
Gallery
Parts
Rectangular
Spring
Klasifikasi
CNS
CNSERPBASE Object Properties