2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AR4156063

Expand Table
EN
1/5
Code
C2
Material
MAT
Ø
DI [mm]
ØCK
CK [mm]
EM
EM [mm]
BR
BR [mm]
PH
PH [mm]
GL
GL [mm]
ØHB
HB [mm]
LB
LB [mm]
BT
BT [mm]
TE
TE [mm]
RA
RA [mm]
ØD
D [mm]
LD
LD [mm]
UL
UL [mm]
UR
UR [mm]
EA
EA [mm]
R [mm]
1
2
3
4
5
6
7
8
9
AR4156032
Die casted aluminium body
32
10
26
10.0
32
21
6.6
6.4
8
38
18
21
3
51
31
10
7.5
AR4156040
Die casted aluminium body
40
12
28
11.0
36
24
6.6
8.4
10
41
22
21
3
54
35
15
7.5
AR4156050
Die casted aluminium body
50
12
32
13.0
45
33
9.0
10.4
12
50
30
21
3
65
45
16
5.0
AR4156063
Die casted aluminium body
63
16
40
15.0
50
37
9.0
12.4
14
52
35
21
3
67
50
16
5.0
AR4156080
Die casted aluminium body
80
16
50
15.0
63
47
11.0
11.5
14
66
40
21
3
86
60
20
10.0
AR4156100
Die casted aluminium body
100
20
60
19.0
71
55
11.0
14.5
17
76
50
11
3
96
70
20
10.0
AR4156125
Die casted aluminium body
125
25
70
22.5
90
70
14.0
16.8
20
94
60
21
3
124
90
30
14.0
AR4156160
Die casted aluminium body
160
30
90
31.5
115
97
14.0
21.0
25
118
88
31
5
156
126
36
19.0
AR4156200
Die casted aluminium body
200
30
90
31.5
135
105
18.0
26.0
30
122
90
31
5
162
130
40
20.0
Tampilkan tampilan terkompresi (9 produk)
Order numberAR4156063
ShorttextAluminium
Perubahan terakhir27.06.2022 14:35:58
Unit

Klasifikasi

By Categories

Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting

CNS

CNSERPBASE Object Properties