2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0378.2506X050

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
width across flats
SW [mm]
thread
D1 [mm]
height
H [mm]
height
H1 [mm]
Length
L [mm]
Load capacity max. kN (static load only)
BELASTUNG [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
B0378.2006X030
20
M6
7.0
37
30
1,5
0.0092
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2006X040
20
M6
7.0
47
40
1,5
0.0111
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2006X050
20
M6
7.0
57
50
1,5
0.0128
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2008X020
20
M8
7.0
27
20
3
0.0131
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2008X030
20
M8
7.0
37
30
3
0.0163
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2008X040
20
M8
7.0
47
40
3
0.0193
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2008X050
20
M8
7.0
57
50
3
0.0223
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2506X020
25
M6
7.5
27.5
20
1,5
0.0088
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2506X030
25
M6
7.5
37.5
30
1,5
0.0106
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2506X040
25
M6
7.5
47.5
40
1,5
0.0123
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2506X050
25
M6
7.5
57.5
50
1,5
0.0142
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2508X020
25
M8
7.5
27.5
20
3
0.0145
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2508X030
25
M8
7.5
37.5
30
3
0.0175
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2508X040
25
M8
7.5
47.5
40
3
0.0205
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2508X050
25
M8
7.5
57.5
50
3
0.0238
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2510X020
25
M10
7.5
27.5
20
4
0.0179
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.2510X030
25
M10
7.5
27.5
30
4
0.0227
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.3008X020
30
M8
8.0
28
20
3
0.0163
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0378.3008X030
30
M8
8.0
38
30
3
0.0194
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Tampilkan tampilan terkompresi (24 produk)
Order numberB0378.2506X050
ShorttextLevelling feet with hex. base
Perubahan terakhir23.01.2026 08:39:33
Unit

Klasifikasi

By Functionality

BYFUNC_BEARING Bearing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-04-03 Bearing (standardized tool parts, tool and die)