2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A88540NS

Expand Table
EN
1/5
Code
CODE
Material
MAT
Brand Description
BRANDDESC
Article number
ARTNUM
Very short description 1
SDESCR1
Very Short Description 2
SDESCR2
Article description
ARTDESC
International Codes
INTERCODE
Article type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
Width
WIDTH [cm]
1
A88540NS
Brushed stainless steel AISI 304
Inda
A88540NS
INDA PORTA OGGETTI A88540
INDISSIMA L19,9xH2,75xP9,9 INOX SPAZZOLATO
MODULO PORTA PHON-INOX SPAZZOLATO
EAN-13:8050166041142
Standard article
Current
0
2.75
19.9
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextBeauty module (hairdryer, hair straightener, brush)
Perubahan terakhir26.07.2024 15:42:24
Unit

Klasifikasi

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties