2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VFS1120-1G-01

Expand Table
EN
1/5
Symbol
SYMBOL
Body(Pilot exhaust)
BODY
Coil rated voltage
VOLTAGE
Electrical entry
ENTRY
Light/Surge voltage suppressor
SUPPRESSOR
Manual override
MANUAL
Port size
PORT
Thread type
THREAD
Option
OPTION
CE/UKCA-compliant
CE
1
(1) 2 position single
(20) Individual EXH
(1) 100 VAC (50/60 Hz)
(G) Grommet
(-) None
(-) Non-locking push type(Flush)
(01) 1/8
(-) Rc
(-) None
(-) None
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextBody Ported Valve/Single Unit
Perubahan terakhir14.07.2025 10:57:42
Unit

Klasifikasi

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

By Categories

Valve Valve
Automation Automation

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)